Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Excavators
Crawler Excavators
CAT
Quick Search
Contact dealer
CAT 390FL
2015
15498 Hours
CATERPILLAR FINANCIAL SERVICES CORPORATION
Brand
CAT 390FL
Category
Crawler Excavators
Serial Number
MGF00235
Unit Number
Select country *
United States
Canada
United Kingdom
South Africa
Australia
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes. Send me marketing emails from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). I know I can withdraw my consent at any time by updating my selections in “My Marketing Preferences.” More Caterpillar email marketing includes Informational, Promotional and Events & Training content. You can change the type of content we send you in “My Marketing Preferences” (links accessed in email or web site footers). Our Global Data Privacy Statement details our privacy practices and how we protect your information.
No. I don’t want to receive marketing emails from Caterpillar Inc. If you change your mind, you can update your email consent and topic preferences in “My Marketing Preferences” (links are in our email and web site footers). Our Global Data Privacy Statement details Caterpillar’s privacy practices and how we protect your information.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 390FL
Home
Construction
Excavators
Crawler Excavators
CAT
CAT 390FL
Year
2015
Working hours
15,498 h
Print
Add to favorites
‹
›
×
Videos of CAT 390FL
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
154,510
CATERPILLAR FINANCIAL SERVICES CORPORATION
Glasgow
+1 877 228 3519
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 390FL
Caterpillar Financial
Category
Crawler Excavators
Serial Number
MGF00235
Catalog Number
10168378
Year
2015
Hours
15,498 h
Country
United Kingdom
Location
Glasgow, United Kingdom
Pricing
Price Excluding Tax
154,510
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Stick
Stick
Emissions Level - Japan - STEP 4 FINAL
Emissions Level - Japan - STEP 4 FINAL
Emissions Level - EPA - EPA TIER 4f
Emissions Level - EPA - EPA TIER 4f
Emissions Level - EU - EU STAGE IV
Emissions Level - EU - EU STAGE IV
Beacon
Beacon
Car Body - Standard
Car Body - Standard
Auto Lube
Auto Lube
Radio
Radio
Engine Enclosures
Engine Enclosures
Lighting
Lighting
Additional information
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
11
5
1
cleaning required
Yes
bumper
Good
Side rails some dents.
car body
Good
catwalk
Good
Catwalks removed for transport. All appear straight and in good condition.
counterweight
Fair
Counterweight has some slight scoring and paintwork damage. Chevrons.
crankcase guard / battery box
Poor
Engine belly guards missing, belly guards under swing dented.
decals
Fair
draw bar
Good
eng. enclose hood / stack
Fair
Various panels damaged on top deck, engine canopy cracked and doors dont close correctly.
engine doors
Good
fuel tank
Good
grab irons
Good
main frame welds
Good
paint
Fair
Paintwork fair, some fading to decals.
pre-cleaner bowl
Good
radiator grill & shroud
Good
Catwalks removed so unable to access RH radiator door to inspect inner radiator shroud.
sheet metal
Good
steps / ladder
Fair
Track frame steps dented with repairs, missing some bolts.
safety items
3
0
2
parking brake functioning
Yes
safety decals in place
Yes
service brakes functioning
Yes
camera(s)
Poor
Reverse camera inop. Side camera operable but RH fuzzy.
fire suppression system
Good
horn
Good
secondary exit
Poor
Glass Break hammer missing.
travel alarm
Good
gauges, operator station, console
11
1
0
air conditioner
Good
arm rest
Good
dash console
Good
gauges
Good
heater / defroster
Good
hydraulic controls
Good
interior lights
Good
radio
Good
seat cushions / suspension / type
Good
switches
Good
windows
Fair
Sliding window seized.
windshield wipers
Good
engine
9
0
0
blow by
No
Very slight, no action required.
epa decal legible
Yes
fuel leaks
No
has engine been rebuilt?
Yes
History shows engine rebuild/extensive repair 02/22 at 11969 hours.
knocking
No
oil leaks
Yes
Oil leak side of engine block, rear of bell housing, requires washing off and investigation to diagnose source. Damp around sump drain valve.
water in oil
No
engine s/n
RDP01207
belts / pulleys - engine
Good
engine oil level / condition
Good
engine supports / mounts
Good
exhaust / muffler / stack
Good
fuel injection system
Good
governor
Good
intake / air filters
Good
operating condition - engine
Good
Engine starts and runs to satisfactory standard from cold.
turbocharger / blower
Good
emissions
3
0
0
def lines / wiring
Good
diesel exhaust fluid (def) tank
Good
diesel particulate filter (dpf) condition / service hours
Good
cooling system
5
2
0
anti-freeze level / color / condition
Fair
Low coolant
coolers
Good
fan
Good
fan drive / type
Good
hoses / tubes
Good
radiator
Fair
Radiators part coked, require washing/blowing out. Could not fully inspect as catwalks removed limiting access to RH access door.
water pump
Good
electrical, starting and charging system
5
1
0
alternator
Good
batteries / cables / master disconnect
Good
beacon
Good
lighting
Fair
Top RH boom lamp inop.
starter
Good
wiring
Good
hydraulics
13
0
0
boom cylinder
Good
bucket cylinder
Good
Visual inspection only as stick removed for transport.
control linkage
Good
Visual inspection only as stick removed for transport.
hose lines
Good
hydraulic swivel
Good
operating condition - hydraulics
Good
Only partial inspection, as stick removed, hoist cylinders in satisfactory operational condition.
pump drive
Good
pumps & valves
Good
stick cylinder
Good
swing gear
Good
Swing bearing has just been replaced with new following failure.
swing motors
Good
Swing motors recently re-built.
tank
Good
travel motors
Good
boom
2
0
0
boom condition
Good
pins & bushings - boom
Good
Visual inspection only as stick removed for transport
stick
2
0
0
pins & bushings - stick
Good
Visual inspection only as stick removed for transport
stick conditions
Good
bucket
4
0
0
bucket bottom
Good
Bucket in good overall condition.
bucket linkage
Good
Pins and bores appear in good condition from visual inspection.
bucket sides
Good
teeth / adapters
Good
4x teeth 20% worn.
undercarriage
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE
88% overall average remaining.
Carrier Rollers
Carrier rollers 70% remaining
Idlers
Non Cat Idlers, edges have been cut/ trimmed back to stop fouling on track frames. Some uneven wear to faces of idlers. Idlers 36% remaining.
Links
Links : 74% remaining.
Notes - UNDERCARRIAGE
Track rollers 83% remaining
Notes - UNDERCARRIAGE 1
History shows track assemblies replaced 07/2023 at 14395 hours.
Pins & Bushings (External)
Bushings : 86% remaining.
Segments
Sprockets : 80% remaining.
Track Shoes Width / Type
Track pads 95% remaining.
Track Frame - Left
GoodTrack frame bolts loose as tracks narrowed for transport.
Track Frame - Right
GoodTrack frame bolts loose as tracks narrowed for transport.
final drives
4
0
0
housings, left
Good
housings, right
Good
planetaries / differential, left
Good
planetaries / differential, right
Good
comments, misc. repairs, general remarks
comment 1
Machine in overall fair to good condition.
comment 2
Currently has stick, bucket and catwalks removed also track frames narrowed for transport.
comment 3
Fire suppression system, Aftermarket folding hydraulic access steps (currently removed for transport), Reverse camera, Fuel fast fill, Keypad immobilizer security system, Chevrons, Amber and green beacons.
comment 4
Undercarriage in good overall condition, 88% remaining. Track assemblies replaced 07/23 14395hrs.
general condition
3
0
0
machine starts and is operable
Yes
s.o.s. (all compartments)
No
Last Sampled 10/11/2023, no cause for concern.
visible oil leaks
Yes
Oil leak side of engine block.
body
Good
frame
Good
general
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 390FL on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.