Quick Search

CAT 374F

CAT 374F

Year
2019
Working hours
2,443 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT OF CALIFORNIA
Stockton, CA
+1 916 899 8960
Show phone number
Basic information
BrandCAT 374F
Holt of California
CategoryCrawler Excavators
Serial NumberEBF20201
Unit NumberR53842
Catalog Number10102585
Year2019
Hours2,443 h
CountryUnited States
LocationStockton, United States
Pricing
Price Excluding Tax725,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Coupler Type - HydraulicCoupler Type - Hydraulic
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Emissions Level - EU - EU STAGE IVEmissions Level - EU - EU STAGE IV
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
StickStick
Thumb Type - HydraulicThumb Type - Hydraulic
Undercarriage, LongUndercarriage, Long
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Straight Travel PedalStraight Travel Pedal
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Radio - AM FM RadioRadio - AM FM Radio
Counterweight Removal SystemCounterweight Removal System
Additional informationAdditional Counter Weight, Pierce Long Stick, and Grapple Bucket available for $100,000 (Dredging Configuration)
Rockland 78" Bucket Included
Set up with Trimble Marine Construction Package
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1511
  • Yes
  • Yes
  • GoodMiscellaneous dents and scratches to bumper. In overall good shape
  • Good
  • PoorMissing full catwalk assembly on both sides of machine.
  • GoodHas had an additonal weight added and counterweight has been extended
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMissing grab irons that are on catwalk
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1401
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorFront windshield is cracked and needs replaced. Sunroof is cracked at both bracket locations
  • Good
  • Good
  • Good
  • Good
  • Good3” seatbelt dated 01/23
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Machine was last serviced at 1925 hours. 8/6/21 markings on filters
  • Normal
  • Normal
  • GoodBoth inner and outer air filters can be blown out or replaced
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Looks to have some sort of custom ran Trimble lines. Pictures for reference
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesPSM thumb 39.5” base 37.5” jaw
boom
300
  • Good
  • Good
  • Good
stick
300
  • 13’7”
  • Good
  • Good
  • Good
bucket
  • YesCAT- Hydraulic QC-A29927
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number296-4362
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front737 735=17732 735=171420
Carrier Rollers Rear7327322020
Idlers Front08908955
Links1.301.31106
Pins & Bushings (External)057058147
Pins & Bushings (Internal)104410441010
Track Roller 12.302.3165
Track Roller 2GuardGuard
Track Roller 3GuardGuard
Track Roller 4GuardGuard
Track Roller 5GuaRdGuard
Track Roller 6GuardGuard
Track Roller 7GuardGuard
Track Roller 82.292.281012
Track Shoes (Width)2.592.591111
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine runs and functions normally, with acception to repairs and damages noted above. Machine is in overall good condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering