Quick Search

CAT 352FL

CAT 352FL

Year
2016
Working hours
12,389 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT CAT
Quebec City, QC
+1 800 268 1965
Show phone number
Basic information
BrandCAT 352FL
Toromont Cat – Concord
CategoryCrawler Excavators
Serial NumberA9J00277
Unit NumberMT19078A
Catalog Number10017330
Year2016
Hours12,389 h
CountryCanada
LocationQUEBEC CITY, Canada
Pricing
Price Excluding Tax204,953 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
ENGINE ENCLOSURESENGINE ENCLOSURES
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
BOOM, 1 PIECEBOOM, 1 PIECE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
COUNTERWEIGHT REMOVAL SYSTEMCOUNTERWEIGHT REMOVAL SYSTEM
Additional informationBOOM 24'2" LONG REACH
Bucket tooth 54" 2.44yd
CHANGER,HAND CTRL 2-WAY (ISO)
Online Owner's Manual
STICK LONG REACH 14'1" TB
VALVE, ANTI DRIFT (BOOM)
VALVE, ANTI DRIFT (STICK)
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGERapport inspection disponible - CTS report available
comments, misc. repairs, general remarks
  • Maintenance a jours - Up to date maintenance
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering