Quick Search

CAT 352-08FG

CAT 352-08FG

CAT Certified
Year
2023
Working hours
1,503 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Bloomington, MN
+1 612 246 7500
Show phone number
Basic information
BrandCAT 352-08FG
Ziegler CAT
CategoryCrawler Excavators
Serial NumberKXH00490
Unit NumberEQ0069353
Catalog Number10130472
Year2023
Hours1,503 h
CountryUnited States
LocationBloomington, United States
Pricing
Price Excluding Tax567,400 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Stick - LongStick - Long
Grading System - 2DGrading System - 2D
Connectivity Source - Product LinkConnectivity Source - Product Link
Machine Control System Brand - CATMachine Control System Brand - CAT
E-FenceE-Fence
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Guidance System - LaserGuidance System - Laser
Coupler - QuickCoupler - Quick
Undercarriage, LongUndercarriage, Long
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Straight Travel PedalStraight Travel Pedal
Boom - 1 PieceBoom - 1 Piece
Coupler Type - HydraulicCoupler Type - Hydraulic
Anti-theft SystemAnti-theft System
Radio - BluetoothRadio - Bluetooth
Counterweight Removal SystemCounterweight Removal System
Payload Measurement SystemPayload Measurement System
Additional informationRecent services:
PM3 at 1327 hours

Customer Value Agreement (CVA) 2 year / 24 month CVA
Online Owner's Manual
Remaining Factory Warranty Powertrain, Hydraulic and Technology coverage thru 4-21-2026 or 6000 hours, Emissions coverage thru 4-21-2028 or 3000 hours
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • THE MACHINE IS STRAIGHT AND CLEAN. THE SERIAL NUMBER PLATE HAS BEEN OREDED.
  • GoodTHE R.H. REAR LOWER SIDE BUMPER HAS A MINOR DENT.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLOOKS VERY NICE.
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • YesTHE ROPS ARE CLEAN.
  • YesCERTIFICATION IS IN PLATE.
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2200
  • 100%
  • 100%
  • Yes
  • GoodCOOLING
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodACCURATE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodBT & USB
  • Good
  • Good
  • GoodPEDAL
  • Good
  • Good
engine
900
  • No
  • YesTIER 4 FINAL
  • No
  • No
  • No
  • NoPM3 PERFORMED AT 1327 HOURS
  • No
  • THE ENGINE IS RUNNING LIKE NEW.
  • NORMAL
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • THE EMISSIONS SYSTEM IS FUNCTIONING NORMAL.
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • THE COOLING SYSTEM IS FUNCTIONING NORMAL IN 80 DEGREE WEATHER.
  • GoodNORMAL COLOR & LEVEL.
  • Good
  • Good
  • Good
  • GoodAUTOMATIC HYDRAULIC REVERING
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • THE HYDRAULICS ARE PERFORMING NORMAL WITH GOOD CONTROL
  • BOTH DRIVE OILS WERE CHANGED & SAMPLED AT 1327 HOURS WITH BOTH SAMPLES RETURNING NORMAL.
  • Good
  • Good
  • Good
  • GoodTHE HYDRAULIC OIL IS ORIGINAL WITH THE LAST SAMPLE TAKEN AT1327 HOURS, RETURNED NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTRACKING STRAIGHT IN BOTH SPEEDS & SPOT TURNING ON NORMAL MATERIAL.
technology
500
  • Yes
  • THE ASSIST FEATURES, GRADE & PAYLOAD ARE FUNCTIONING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • 24 FOOT 3 INCHES LONG REACH.
  • Good
  • Good
  • Good
stick
300
  • 14 FOOT 1 INCH LONG REACH.
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • RAVALING ROUND CORNER SAND.
  • THE BUCKET & LINKAGE ARE IN VERY GOOD CONDITION.
  • CAT HYDRAULIC PIN GRABBER.
  • 51 INCH
  • Good
  • GoodTIGHT
  • Good
  • Good
  • GoodBASE EDGE IS IN VERY GOOD CONDITION.
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Link Part Number516-2630
LinksPPR LINKS
Notes - UNDERCARRIAGETHE U/C IS IN VERY GOOD CONDITION.
Track Shoes Width / Type35.5 INCH TRIPLE GROUSER SHOES.
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front179.75MM179.75MM22
Carrier Rollers Rear179.75MM179.75MM22
Idlers Front21MM21MM1212
Links130MM130MM88
Pins & Bushings (External)72.75MM72.75MM2424
Pins & Bushings (Internal)864MM864MM11
Segments2525
Track Roller 9AVE 199.5MM199.5MM33
Track Shoe Grouser Height34MM34MM11
final drives
400
  • Yes
  • BOTH DRIVE OILS WERE CHANGED & SAMPLED AT 1327 HOURS WITH BOTH SAMPLES RETURNING NORMAL.
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • THE MACHINE IS IN VERY GOOD OPERATIONAL CONDITION.
  • LEVEL 3PM WAS COMPLETED AT 1327 HOURS.
general condition
300
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering