Quick Search

CAT 352

CAT 352

Year
2023
Working hours
579 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT 352
WYOMING MACHINERY
CategoryCrawler Excavators
Serial NumberKXH10225
Unit NumberKXH10225
Catalog Number10065046
Year2023
Hours579 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax685,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*352 08 EXCAVATOR
*BEACON SOCKET
*CAB MOUNT, ROPS
*CAB, DELUXE
*COMMON ARR
*COVER, REAR HEADER
*CTWT REMOVAL
*DRINK HOLDER
*FAN, REVERSE
*FILM, EMC
*FINAL DRIVE, UC, STD FG
*FINE SWING
*FRAME GP,UNDERCARRIAGE, FG
*FRAME,SWING,REPOWER,CTWT RMV
*GUARD, SWIVEL (FG)
*INTEGRATED RADIO, W/O DAB
*LIGHT, CHASSIS
*LINES, A/C
*MACHINE ECM
*MAIN HARNESS, HRC, NR4
*MONITOR, 10"
*MUFFLER COVER
*PEDAL, STRAIGHT TRAVEL
*RECEIVER, BLUETOOTH
*ROLLER, SINGLE FLANGE, FG
*SOUND SUPPRESSION, CTWT RMV
*TRAVEL, ALARM
BKTA GD 80" 5.00YD3 TB
BOOM, REACH 22'8''
CAMERA, REAR + RH VIEW
COLD START, ETHER
CONTROL, CAT PIN GRABBER CPLR
COOLANT, COLD WEATHER
COUPLER, PIN GRABBER TB W/PINS
CTWT, W/ PREM LTG, 20,724 LBS
CYLINDER, BKT TB
CYLINDER, BOOM
CYLINDER, STICK
DOOR W/RADIATOR SCREEN
FILM, CTWT REMOVAL, ANSI
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, OPERATING PATTERN, 2WAY
FILM, ROPS CERTIFICATION
FILM, STICK WARNING, ANSI
GRADE W/2D ADV, ASSIST&PAYLOAD
GUARD, TRACK GUIDING SEGMENTED
HEATER, JACKET WATER
HYDRAULIC PKG, ADV
IDLER, STD
LANE 3 ORDER
LIGHTS, CAB, W/RAIN PROTECTOR
LIGHTS, PREM, CTWT REMOVAL
LIGHTS, REACH BOOM, RH / LH
LINE,COOLING,W/O INLET AIR HTR
LINES, HP, R12'10" STICK
LINES, HP, REACH BOOM
LINES, QC, REACH BOOM
LINES-QC, R12'10" STICK
LINKAGE, BKT TB W/EYE GRADE
MIRROR, CAB, W/O GUARD
MONITOR, 10" GRADE W/WIFI
NETWORK MANAGER, GRADE ADV.
Online Owner's Manual
PACK, ROLL ON ROLL OFF-TRUCK
PROD LINK, PLE643/PLE743 RADIO
QUICK DRAIN
SENSOR, ENGINE OIL LEVEL
SENSOR, FOR R12'10"
SENSOR, REACH BOOM
SERIALIZED TECHNICAL MEDIA KIT
STICK, R12'10" TB
STORAGE PROTECTION (DOMESTIC)
SUN SCREEN, REAR
SWITCH, DISCONNECT, JS
TRACK, 35" TG, FG
UPPER COVER, CGC 3D, 2D ADV
WIPER, RADIAL W/LOWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering