Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Excavators
Crawler Excavators
CAT
Quick Search
Contact dealer
CAT 349FL
2019
3783 Hours
ZIEGLER CAT
Brand
CAT 349FL
Category
Crawler Excavators
Serial Number
BZ220525
Unit Number
EQ0052631
Select country *
United States
Canada
United Kingdom
South Africa
Australia
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes. Send me marketing emails from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). I know I can withdraw my consent at any time by updating my selections in “My Marketing Preferences.” More Caterpillar email marketing includes Informational, Promotional and Events & Training content. You can change the type of content we send you in “My Marketing Preferences” (links accessed in email or web site footers). Our Global Data Privacy Statement details our privacy practices and how we protect your information.
No. I don’t want to receive marketing emails from Caterpillar Inc. If you change your mind, you can update your email consent and topic preferences in “My Marketing Preferences” (links are in our email and web site footers). Our Global Data Privacy Statement details Caterpillar’s privacy practices and how we protect your information.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 349FL
Home
Construction
Excavators
Crawler Excavators
CAT
CAT 349FL
Year
2019
Working hours
3,783 h
Print
Add to favorites
‹
›
×
Videos of CAT 349FL
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
295,000
ZIEGLER CAT
Minneapolis, MN
+1 612 246 7500
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 349FL
Ziegler CAT
Category
Crawler Excavators
Serial Number
BZ220525
Unit Number
EQ0052631
Catalog Number
10127476
Year
2019
Hours
3,783 h
Country
United States
Location
MINNEAPOLIS, United States
Pricing
Price Excluding Tax
295,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Tier 2 Compliant
Tier 2 Compliant
Tier 1 Compliant
Tier 1 Compliant
Emissions Level - EPA - EPA TIER 4f
Emissions Level - EPA - EPA TIER 4f
Emissions Level - EU - EU STAGE IV
Emissions Level - EU - EU STAGE IV
Regulatory Status - EPA / CARB/ EU / EU R120
Regulatory Status - EPA / CARB/ EU / EU R120
Air Conditioner
Air Conditioner
Product Link
Product Link
Lighting
Lighting
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High Pressure
Auxiliary Hydraulics Pressure - High Pressure
Mirrors
Mirrors
Pilot Control
Pilot Control
Hand and Foot Control
Hand and Foot Control
Beacon
Beacon
Regulatory Marking
Regulatory Marking
Radio - AM FM Radio
Radio - AM FM Radio
Combined Hydraulics - Two Way
Combined Hydraulics - Two Way
Additional information
Cat Certified Used, 12 month Powertrain and Hydraulic Warranty, 24 month Parts CVA
.
349F L HEX AM-N BCF4
ARRANGEMENT, CTWT REMOVAL ANSI
BOOM PKG, REACH BLCV/SLCV
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER START PKG
COOLANT, COLD WEATHER
Customer Value Agreement (CVA) 2 year / 24 month CVA
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
ENGINE S/N T4F13537
GUARD, TRACK GUIDING, CENTER
IDLERS, STANDARD
JOYSTICK STD STP B/SLCV PKG
LANE 3 ORDER
LIGHTING CAB PKG
LIGHTS, HALOGEN, R/M-BOOM
LINES, PILOT, BUCKET, STD/UQC
PACK, ROLL ON ROLL OFF-TRUCK
PRODUCT LINK, CELLULAR PL641
Protection PRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.
STICK, REACH 12'10" TB
STORAGE PROTECTION (DOMESTIC)
TRACK, 35" TG PPR2 (FG)
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement
2 year / 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
20
1
0
s.o.s. taken
No
bumper
Good
cab or canopy
Good
car body
Good
catwalk
Good
counterweight
Fair
Has gouges in counterweight
crankcase guard / battery box
Good
draw bar
Good
eng. enclose hood / stack
Good
engine doors
Good
fenders
Good
fiberglass
Good
fuel tank
Good
grab irons
Good
hood
Good
main frame welds
Good
paint
Good
plastic
Good
pre-cleaner bowl
Good
radiator grill & shroud
Good
sheet metal
Good
steps / ladder
Good
safety items
6
0
0
back up alarm functioning
Yes
brakes functioning
Yes
rops
Yes
safety decals in place
Yes
safety decals legible
Yes
brake hold
Good
glass / mirrors
Good
horn
Good
parking brake
Good
rops
Good
swing brake
Good
gauges, operator station, console
16
0
0
back up alarm
Yes
current o&mm
Yes
current parts manual
Yes
current safety manual
Yes
rops certification plate
Yes
diesel exhaust fluid (def) level - operator station
100%
fuel level - gauges, operator station, console
100%
air conditioner
Good
dash console
Good
door latches
Good
door latches & hinges
Good
ems panel / warnings
Good
floor boards
Good
floor mats
Good
gauges
Good
glass/mirrors
Good
heater
Good
interior lights
Good
meter
Good
seat belt - operator station
Good
seat cushion / arm rest
Good
switches
Good
windshield wipers
Good
engine
11
0
0
anti-freeze color
Red
arrangement number
5168126
diesel exhaust fluid (def) level - engine
Good
engine s/n
T4F13537
fuel level - engine
Good
hours on engine
3560
smoke (b/d/l/w)
None
apparent other engine damage
No
blow by
No
epa decal
Yes
engine oil level full
Yes
fluid levels ok?
Yes
fuel leaks
No
knocking
No
oil leaks
No
water in oil
No
air cleaners
Good
belts / pulleys - engine
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Good
fuel system
Good
governor
Good
oil filter condition (cut)
Good
operating condition - engine
Good
turbocharger
Good
turbocharger / blower
Good
cooling system
9
0
0
current hours on radiator
3560
leaks
No
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
fan drive
Good
hoses
Good
hoses & tubes - cooling system
Good
hydraulic fan drive
Good
radiator
Good
water pump
Good
electrical, starting and charging system
8
0
0
block heater
Yes
ether aid
Yes
alternator
Good
batteries / cables
Good
lighting
Good
pre-heater
Good
starter
Good
starter air
Good
starter electric
Good
wiring
Good
hydraulics
18
0
0
left swing motor s/n
18807318
pump drive hours
3560
pump drive s/n
18831705
right swing motor s/n
18800460
swing drive oil level
Good
boom cylinder
Good
bucket cylinder
Good
control linkage
Good
filter condition (cut)
Good
hose lines
Good
hoses & tubes - hydraulics
Good
hydraulic swivel
Good
operating condition - hydraulics
Good
pump drive
Good
pumps & valves
Good
rotex - hydraulics
Good
rotex - hydraulics 1
Good
stick cylinder
Good
swing gear
Good
swing motors
Good
tank
Good
thumb cylinder
Good
travel motors
Good
boom & stick
3
0
0
boom cracked
No
stick cracked
No
boom lower pins & bushings
Good
boom upper pins & bushings
Good
stick pins & bushings (boom end)
Good
boom
3
0
0
boom condition
Good
boom pins
Good
pins & bushings - boom
Good
stick
3
0
0
pins & bushings - stick
Good
stick conditions
Good
stick pins
Good
bucket
7
0
0
brand
Raveling
bucket s/n
R2540
bucket size
4.25 yards
serial number
R2540
width
5 feet
quick coupler
No
bucket bottom
Good
bucket door
Good
bucket linkage
Good
bucket mounts
Good
bucket sides
Good
cutting edges
Good
teeth / adapters
Good
undercarriage
2
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
No
Link Part Number
6090880
Track Frame - Left
Good
Track Frame - Right
Good
Carrier Rollers Front
178mm
178mm
14
14
Carrier Rollers Rear
178mm
178mm
14
14
Drive Sprockets
228mm
228mm
Front Idler
22mm
22mm
22
22
Links
32mm
32.3mm
23
20
Pins & Bushings (External)
10.5mm
10.6mm
40
36
Pins & Bushings (Internal)
867mm
867mm
17
17
Track Roller 1
52.3mm
52.3mm
15
15
Track Roller 2
52.9mm
53mm
10
8
Track Roller 3
53mm
52.9
8
10
Track Roller 4
52.7mm
52.7
13
13
Track Roller 5
Guarded
Guarded
Track Roller 6
52.9mm
52.9mm
10
10
Track Roller 7
53.1mm
52.9mm
8
10
Track Roller 8
52.9mm
53mm
10
8
Track Roller 9
52.3mm
52.2mm
15
15
Track Shoes
47.6mm
47.4mm
10
10
Track Shoes (Width)
900mm
900mm
final drives
4
0
0
left final drive motor s/n
18626461
right final drive motor s/n
18527769
left final drive mag plug inspected
Yes
right final drive mag plug inspected
Yes
drive motors
Good
housings
Good
planetaries
Good
planetaries / diff
Good
general condition
3
0
0
et download available
Yes
machine starts and is operable
Yes
body
Good
frame
Good
general
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 349FL on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.