Quick Search

CAT 349FL THB

CAT 349FL THB

Year
2018
Working hours
7,342 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
El Paso, TX
+1 303 900 5875
Show phone number
Basic information
BrandCAT 349FL THB
WAGNER EQUIPMENT CO.
CategoryCrawler Excavators
Serial NumberBZ220273
Unit Number458043
Catalog Number4346788
Year2018
Hours7,342 h
CountryUnited States
LocationEl Paso, United States
Pricing
Price Excluding Tax265,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
EngineEngine
Additional information7339 GD 3/18/24
ACCUMULATOR WITH CRN
AIR CLEANER, HIGH EFFICIENCY
ALARM, TRAVEL
ARRANGEMENT, CTWT REMOVAL ANSI
BOOM PKG, REACH
BRACKET GP
CAB-ROPS, 70/30
CAMERA,REAR VIEW, CTWT REMOVAL
CAT CERTIFIED USED
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER START PKG
COMBINED CIR STP PKG
CONNECTOR LINES, THUMB
CONTROL, FINE SWING
COOLANT, COLD WEATHER
COUNTERWEIGHT, 8.6MT (18,960LBS)
COUPLER, PIN GRABBER TB W/PINS
COVER, FENDER, STANDARD
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FAN, VARIABLE SPEED
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL (FG)
GUARD, TRACK GUIDING, CENTER
IDLER, HEAVY DUTY
LIGHTING CAB PKG
LIGHTS, HALOGEN, R/M-BOOM
LINES, HP, REACH BOOM
LINES, PILOT, BUCKET, QC
LINES, QC, REACH BOOM
LINES,PILOT,BOOM CTWT REMOVAL
LINES-HP, R12'10" STICK
LINES-QC, R12'10" STICK
Online Owner's Manual
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL631
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
ROLLERS, SINGLE FLANGE, LC-FG
SEAT BELT, 51MM (2")
SEAT,H-BACK,HEATER,S/AIR,COOL
STARTING AID, ETHER
STICK LINES, THUMB
STICK, REACH 12'10" TB
SUN SCREEN (70/30)
THUMB GROUP
TRACK, 35" TG PPR2 (FG)
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1920
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBleached and peeling
  • Good
  • Good
  • FairRight rear slightly bent inward
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1311
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNot broadcasting
  • Good
  • FairHeavily stained with a small cigarette burn
  • Good
  • Good
engine
1000
  • No
  • NoCut in half and peeling
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • AA
  • AA/No ID tag
  • GYD02364
  • 80"
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Bushings (EXT)0.590.5700
Bushings (INT)25.725.500
Carrier Rollers 16.986.982020
Carrier Rollers 26.926.983220
Idlers Front0.840.841717
Links1.441.4200
Shoe Width35.4035.40
Track Roller 12.222.2100
Track Roller 22.252.2500
Track Roller 32.262.2700
Track Roller 42.252.2400
Track Roller 62.232.300
Track Roller 72.262.2400
Track Roller 82.292.2700
Track Roller 92.242.2100
Track Shoes1.831.781420
final drives
200
  • Good
  • Good
general condition
300
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering