Quick Search

CAT 349FL THB

CAT 349FL THB

Year
2018
Working hours
4,693 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 349FL THB
WAGNER EQUIPMENT CO.
CategoryCrawler Excavators
Serial NumberHPD20026
Unit NumberM453328
Catalog Number4284614
Year2018
Hours4,693 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax375,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Additional informationACCUMULATOR WITH CRN
AIR CLEANER, HIGH EFFICIENCY
ALARM, TRAVEL
BATTERY, HEAVY DUTY
BOOM, 6.9M (22'8") REACH
BRACKET GP
C13 ENGINE
CAB-ROPS, 70/30
CAMERA,REAR VIEW,MIRRORS(RH)
CAT CERTIFIED USED
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER START PKG
CONNECTOR LINES, THUMB
CONTROL, FINE SWING
COOLANT, COLD WEATHER
COUNTERWEIGHT, 9.0MT 19,480
COUPLER LINES, REACH BOOM
COVER, FENDER, STANDARD
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BKT (TB LINKAGE)
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FAN, VARIABLE SPEED
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL (FG)
GUARD, TRACK GUIDING, CENTER
HATCH, OPENABLE ROOF (DUAL)
HEATER, JACKET WATER
IDLERS, STANDARD
JOYSTICK STD STP PKG
JOYSTICK, ONE BUTTON
LIGHTING CAB PKG
LIGHTING, CAB (HALOGEN)
LIGHTS, HALOGEN, R/M-BOOM
LINES, CYLINDER
LINES, PILOT, BOOM, STD
LINES, PILOT, BUCKET, QC
LINES, PILOT, STICK, STD
LINES, PILOT, TRAVEL, STP
LINES, PILOT, W/O BLCV/SLCV
LINES, PILOT, W/O TOOL
LINES-HP, 12'10" STICK
LINES-HP, BOOM REACH
LINES-QC, R12'10" STICK
LINKAGE,BUCKET-TB W/LIFT EYE
MACHINE CONTROLLER STD
MAT, FLOOR, RH PEDAL
Online Owner's Manual
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PRICE UPDT: 10/03/23 VIA U1C2700
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
REACH BOOM PKG
RECEPTACLE, JUMP START
ROLLERS, SINGLE FLANGE,LC-FG
SEAT BELT, 51MM (2")
SEAT,H-BACK,HEAT,S/AIR/COOL
STARTING AID, ETHER
STICK, REACH 12'10" TB
SUN SCREEN (70/30)
THUMB GROUP
TOOL CONTROL PACKAGE
TRACK, 35" TG PPR2 (FG)
UPPER COVER, STANDARD
VALVE, ANTI DRIFT (BOOM)
VALVE, ANTI DRIFT (STICK)
VALVE, HYDRAULIC, HL
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1530
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • FairLeft side has a couple of very large dents
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
safety items
500
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No smoke
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • NoThe oder of coolant his present but no visible leaks.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • No
  • AA
  • GYD00630
  • 72"
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Bushings (EXT)0.350.356464
Carrier Rollers 1771616
Carrier Rollers 2771616
Idlers Front0.790.8138
Links1.341.3335
Shoe Width35.435.4
Track Roller 12.122.105
Track Roller 22.112.1230
Track Roller 32.12.155
Track Roller 42.112.135
Track Roller 52.122.1200
Track Roller 62.12.1250
Track Roller 72.12.0958
Track Roller 82.092.185
Track Roller 92.112.135
Track Shoes1.861.88118
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering