2019 CAT 349FL For Sale - 239,000 USD | Cat Used
Quick Search

CAT 349FL

CAT 349FL

CAT Certified
Year
2019
Working hours
5,385 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Crookston, MN
+1 612 246 7500
Show phone number
Basic information
BrandCAT 349FL
Ziegler CAT
CategoryCrawler Excavators
Serial NumberBZ220521
Unit NumberI7582
Catalog Number10177104
Year2019
Hours5,385 h
CountryUnited States
LocationCROOKSTON, United States
Pricing
Price Excluding Tax239,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Additional informationHYDRAULIC COUPLER, 22' BOOM, 12'STICK, COUNTERWEIGHT REMOVAL

Cat Certified Used - 12 Month 1000 Hour Powertrain and Hydraulic Warranty and a 24 Month 500 Hour Parts only CVA

.
349F L FG EXCAVATOR CW RMV
349F L HEX AM-N BCF4
ACCUMULATOR WITH CRN
ALARM, TRAVEL
ARRANGEMENT, CTWT REMOVAL ANSI
BATTERY, HEAVY DUTY
BOOM PKG, REACH BLCV/SLCV
BOOM, 22' 8" REACH
CAB-ROPS, 70/30
CAMERA,REAR VIEW, CTWT REMOVAL
Cat Certified Used - 12 Month 1000 Hour Powertrain and Hydraulic Warranty and a 24 Month 500 Hour Parts only CVA
CHANGER,HAND CTRL 2-WAY (ANSI)
CLEAN EMISSIONS MODULE
COLD WEATHER START PKG (NACD)
CONTROL, FINE SWING
COOLANT, COLD WEATHER
COUNTERWEIGHT, 18,960LBS
COVER BLOCK & MOUNTING (BLCV)
COVER BLOCK & MOUNTING (SLCV)
COVER, FENDER, STANDARD
Customer Value Agreement (CVA) 24 Month Parts only CVA
CYLINDER, BKT (TB LINKAGE)
CYLINDER, BOOM (W/BLCV)
CYLINDER, STICK (W/SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
DEVICE, BOOM LOWERING CONTROL
DEVICE, SLCV R-BOOM
ENGINE AR-COMPL
FAN, VARIABLE SPEED
FIELD INST KIT,HYD.,PINGRABBER
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
HALOGEN LIGHTS, R/M-BOOM
HATCH, OPENABLE ROOF (DUAL)
HEATER, JACKET WATER
IDLERS, STANDARD
JOYSTICK STD STP B/SLCV PKG
JOYSTICK, ONE BUTTON
KIT WAS INVENTORY ID X69365
LIGHTING CAB PKG
LIGHTING, CAB (HALOGEN)
LINES, CYLINDER (BLCV)
LINES, PILOT, BLCV/SLCV/SB
LINES, PILOT, BUCKET, STD/UQC
LINES, PILOT, STICK, STD
LINES, PILOT, TRAVEL, STP
LINES, PILOT, W/O TOOL
LINES,PILOT,BOOM CTWT REMOVAL
LINKAGE, BUCKET-TB W/LIFT EYE
MACHINE CONTROLLER STD
MAT, FLOOR, RH PEDAL
MODULE AR-EXH
Online Owner's Manual
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PREFILTER, AIR (EXTERNAL)
PRODUCT LINK, CELLULAR PL641
RADIO, 24V AM/FM
RECEPTACLE, JUMP START
Remaining Factory Warranty Had Power train and Hydraulic Warranty Untill 4/17/2026 or 6146 Hours
ROLLERS, SINGLE FLANGE, LC-FG
SEAT BELT, 2"
SEAT,H-BACK,HEATER,S/AIR,COOL
STARTING AID, ETHER
STICK, REACH 12'10"TB
SUN, SHADE
TRACK, 36"TG PPR2 (FG)
UPPER COVER, STANDARD
VALVE, HYDRAULIC, HL
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, FRONT 70/30
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 Month Parts only CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1800
  • No
  • GoodMachine has some dings and scratches but good for age and hours
  • Good
  • GoodCounterweight has some scratches but good for age and hours
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
310
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • FairFunctioning, Installed Nov, 2021.
  • Good
gauges, operator station, console
2000
  • 25%
  • 25%
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodSmall crack.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodShows some wear and had some dirt on it. Functions and is good for age and hours
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • 5168126
  • 5385
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • 5385
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • Good.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
210
  • Fair3/16” wear in pin and bore of bucket to stick.
  • Good
  • Good
bucket
400
  • Yes
  • Good
  • Good
  • Good
  • Good
  • No bucket on machine.
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Shoes Width / Type36”
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1771772222
Carrier Rollers Rear1771772222
Idlers Front2220223
Links33.233.21010
Pins & Bushings (External)11.311.32828
Pins & Bushings (Internal)8688682424
Segments232232
Track Roller 121211212
Track Roller 221211212
Track Roller 321211212
Track Roller 421211212
Track Roller 521211212
Track Roller 621211212
Track Roller 721211212
Track Roller 821211212
Track Roller 921211212
Track Shoe Grouser Height33 mm33 mm
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • No
  • Yes
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering