Quick Search

CAT 349F

CAT 349F

Year
2017
Working hours
14,707 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
La Crosse, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT 349F
Fabick CAT
CategoryCrawler Excavators
Serial NumberHPD10123
Unit NumberHPD10123
Catalog Number10103257
Year2017
Hours14,707 h
CountryUnited States
LocationLa Crosse, United States
Pricing
Price Excluding Tax89,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Additional information349F L FG EXCAVATOR
349F L HEX AM-N BCF1
ACCUMULATOR WITH CRN
AIR CLEANER, HIGH EFFICIENCY
ALARM, TRAVEL
BUCKET-GD, 80 IN. 5.0 YD3 (TB)
CAB-ROPS, 70/30
CAMERA, REAR VIEW, MIRRORS(RH)
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER START PKG (NACD)
CONTROL, FINE SWING
COUNTERWEIGHT, 19,840LBS
COVER, FENDER, STANDARD
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
DECLEEN GROENVELD TWIN AUTO LUBE
ENGINE AR-COMPL
FAN, VARIABLE SPEED
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL (FG)
GUARD, TRACK GUIDING, CENTER
IDLERS, STANDARD
JOYSTICK STD STP PKG
KIT, GROUND TRANSPORTATION
LANE 3 ORDER
LIGHTING CAB PKG
LINES, PILOT, BOOM, STD
LINES, PILOT, BUCKET, QC
MODULE AR-EXH
NO STORAGE PROTECTION
Online Owner's Manual
PACK, ROLL ON ROLL OFF-TRUCK
PANEL, STD START SWITCH
PRODUCT LINK, CELLULAR PL641
RADIL, 24V AM/FM
REACH BOOM PKG
ROLLERS, SINGLE FLANGE, LC-FG
SEAT BELT, 2 IN.
SEAT,H-BACK,HEATER,S/AIR,COOL
SIDE CUTTERS, HEAVY DUTY
STARTING AID, ETHER
STICK, REACH 12'10 IN. TB
SUN SCREEN (70/30)
TIP, EXTRA DUTY
TRACK, 35 IN. TG PPR2 (FG)
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
0181
  • Yes
  • No
  • Overall fair condition
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • PoorDoor is bent
  • FairLeft rear door & right side have dents
  • Fair
safety items
400
  • No
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
661
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Overall fair condition
  • To cold to check
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • PoorBoth covers have holes
  • Fair
  • FairLower arm is missing
engine
090
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Overall fair condition
  • Normal
  • None
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
cooling system
080
  • No
  • No
  • Could not see coolant in tank
  • Overall fair condition
  • FairRed/ low in tank
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
electrical, starting and charging system
600
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
590
  • Overall fair condition
  • Over full
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • FairPossibly leaking Both swing gear boxes are overfilled with oil, almost to top of tube
  • Fair
  • FairLeft maybe leaking
boom
030
  • Overall fair condition
  • Fair
  • Fair
  • Fair
stick
030
  • Overall fair condition
  • Fair
  • Fair
  • Fair
bucket
050
  • Yes
  • Overall fair condition
  • Cat
  • 52”
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
undercarriage
020
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE50-60%
Notes - UNDERCARRIAGEOverall fair condition
Track Frame - LeftFair
Track Frame - RightFair
Track Shoes (Width)35.5”35.5”
final drives
020
  • Left maybe leaking
  • Fair
  • Fair
comments, misc. repairs, general remarks
  • Overall fair condition
  • Swing motors & left rear final should be checked for leaks
general condition
030
  • Yes
  • Overall fair condition
  • Fair
  • Fair
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering