Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Excavators
Crawler Excavators
CAT
Quick Search
Contact dealer
CAT 349
2017
8485 Hours
CATERPILLAR FINANCIAL SERVICES CORPORATION
Brand
CAT 349
Category
Crawler Excavators
Serial Number
BZ220044
Unit Number
OKL8379858
Select country *
United States
Canada
United Kingdom
South Africa
Australia
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes. Send me marketing emails from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). I know I can withdraw my consent at any time by updating my selections in “My Marketing Preferences.” More Caterpillar email marketing includes Informational, Promotional and Events & Training content. You can change the type of content we send you in “My Marketing Preferences” (links accessed in email or web site footers). Our Global Data Privacy Statement details our privacy practices and how we protect your information.
No. I don’t want to receive marketing emails from Caterpillar Inc. If you change your mind, you can update your email consent and topic preferences in “My Marketing Preferences” (links are in our email and web site footers). Our Global Data Privacy Statement details Caterpillar’s privacy practices and how we protect your information.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 349
Home
Construction
Excavators
Crawler Excavators
CAT
CAT 349
Year
2017
Working hours
8,485 h
Print
Add to favorites
‹
›
×
Videos of CAT 349
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
159,000
CATERPILLAR FINANCIAL SERVICES CORPORATION
Hope Mills, NC
+1 877 228 3519
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 349
Caterpillar Financial
Category
Crawler Excavators
Serial Number
BZ220044
Unit Number
OKL8379858
Catalog Number
10133475
Year
2017
Hours
8,485 h
Country
United States
Location
Hope Mills, United States
Pricing
Price Excluding Tax
159,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Stick
Stick
Undercarriage, Long
Undercarriage, Long
Engine Enclosures
Engine Enclosures
Lighting
Lighting
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Boom
Boom
Mirrors
Mirrors
Straight Travel Pedal
Straight Travel Pedal
Beacon
Beacon
Counterweight Removal System
Counterweight Removal System
Radio
Radio
Car Body
Car Body
Additional information
Customer Value Agreement (CVA) 4 YEAR/2,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Online Owner's Manual
Protection 12 MONTHS/1,000 HOUR EQUIPMENT PROTECTION PLAN may be included at no cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Special Offers 0% FOR 12 MOS/2.99% FOR 24 MOS./ 3.99% FOR 36 MOS. / 4.99 FOR 48 MOS. for qualifying buyers + an Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers
0% FOR 12 MOS/2.99% FOR 24 MOS./ 3.99% FOR 36 MOS. / 4.99 FOR 48 MOS. for qualifying buyers + an Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Customer Value Agreement
4 YEAR/2,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
14
3
0
cleaning required
No
extra fuel tanks
No
bumper
Good
car body
Good
counterweight
Good
Heavy scrape on right corner
crankcase guard / battery box
Good
decals
Good
eng. enclose hood / stack
Good
engine doors
Fair
radiator compartment door has a small dent at rear bottom corner, screen torn,
fuel tank
Good
grab irons
Fair
right front lower handrail is bent
hood
Good
main frame welds
Good
paint
Fair
little dull, scrapes & scratches
plastic
Good
pre-cleaner bowl
Good
radiator grill & shroud
Good
sheet metal
Good
steps / ladder
Good
minor bends
safety items
5
0
0
rops
Yes
rops certification plate
Yes
safety decals in place
Yes
safety decals legible
Yes
camera(s)
Good
horn
Good
seat belt / date
Good
secondary exit
Good
travel alarm
Good
gauges, operator station, console
19
1
0
diesel exhaust fluid (def) level - gauges, operator station, console
3/4 tank
fuel level - operator station
3/4 tank
current o&mm
Yes
current safety manual
Yes
air conditioner
Good
armrests
Good
cab filter / heat vent louvres
Good
dash console
Good
door latches / hinges / seals
Good
floor boards / mats
Fair
floor mat was cut to install a stand for GPS monitor
gauges
Good
headliner
Good
heater / defroster
Good
hour meter - gauges, operation station, console
Good
hydraulic controls
Good
interior lights
Good
mirrors
Good
pans/guards
Good
radio
Good
seat cushions / suspension / type
Good
switches
Good
travel controls (type)
Good
windows
Good
windshield wipers
Good
engine
9
0
0
apparent other engine damage
No
blow by
No
epa decal legible
No
fuel leaks
No
knocking
No
oil leaks
No
water in oil
No
arrangement number - engine
5168126
engine s/n
4TF10187
oil pressure (h/l/n)
Normal
smoke color (b/d/l/w)
Normal
belts / pulleys - engine
Good
engine oil level / condition
Good
engine supports / mounts
Good
exhaust / muffler / stack
Good
fuel injection system
Good
governor
Good
intake / air filters
Good
operating condition - engine
Good
turbocharger / blower
Good
emissions
4
0
0
aftertreatment system codes
No
leaks / type
No
aftertreatment heat shields / guards
Good
def lines / wiring
Good
diesel exhaust fluid (def) tank
Good
diesel particulate filter (dpf) condition / service hours
Good
cooling system
9
0
0
compression in radiator
No
coolant leaks
No
oil in anti-freeze
No
standard radiator
Yes
anti-freeze level / color / condition
Good
Red
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
fan drive / type
Good
belt
fan shrouds / guards
Good
hoses / tubes
Good
radiator
Good
water pump
Good
electrical, starting and charging system
6
0
0
notes - electrical, starting and charging system
has towers installed on machine for GPS recievers
alternator
Good
batteries / cables / master disconnect
Good
beacon
Good
lighting
Good
starter
Good
wiring
Good
hydraulics
13
0
0
swing drive oil level
Good
boom cylinder
Good
bucket cylinder
Good
hose lines
Good
hydraulic swivel
Good
operating condition - hydraulics
Good
pump drive
Good
pumps & valves
Good
rotex
Good
stick cylinder
Good
swing gear
Good
swing motors
Good
tank
Good
travel motors
Good
boom
3
0
0
boom condition
Good
boom pins
Good
pins & bushings - boom
Good
stick
2
1
0
pins & bushings - stick
Good
stick conditions
Fair
paint on back side of stick is scraped
stick pins
Good
bucket
4
1
0
quick coupler
No
brand
CAT
notes - bucket
Top rear of bucket dented from where eye bracket on the H-link hits it
serial number
MHJ54313
width
80 in.
bucket bottom
Good
bucket linkage
Good
bucket mounts
Good
bucket sides
Good
Both side cutters have wear
teeth / adapters
Fair
All have wear
undercarriage
3
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
No
Cannon
Good
Link Part Number
482-1221 & 1222
Track Shoes Width / Type
36 in. triple grouser
Track Frame - Left
Good
Track Frame - Right
Good
Bushings (EXT)
.
.
Carrier Rollers Front
176 mm
178 mm
32
16
Carrier Rollers Rear
175 mm
176 mm
40
32
Idlers Front
23 mm
23.5 mm
40
45
Idlers Rear
.
.
Links
125.5 mm
126 mm
35
30
Pins & Bushings (External)
70.5 mm
70.5 mm
45
45
Pins & Bushings (Internal)
867 mm
870 mm
20
40
Segments
good
good
45
45
Shoe Width
.
.
Track Roller 1
22 mm
21 mm
20
10
Track Roller 10
.
.
Track Roller 11
.
.
Track Roller 12
.
.
Track Roller 2
21 mm
21 mm
10
10
Track Roller 3
21 mm
20.5 mm
10
5
Track Roller 4
21 mm
20.5 mm
10
5
Track Roller 5
21 mm
20.5 mm
10
5
Track Roller 6
21 mm
20.5 mm
10
5
Track Roller 7
21 mm
21 mm
10
10
Track Roller 8
21 mm
21 mm
10
10
Track Roller 9
21 mm
22 mm
10
20
Track Shoe Grouser Height
32 mm
32 mm
20
20
Track Shoes
.
.
final drives
2
0
0
housings, left
Good
housings, right
Good
general condition
2
1
0
logged / active codes
No
machine starts and is operable
Yes
s.o.s. (all compartments)
Yes
visible oil leaks
No
body
Fair
bottom of right front corner under DEF tank is dented and bent upward
frame
Good
both lower side rails have small minor dents and scrapes
general
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 349 on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.