Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Excavators
Crawler Excavators
CAT
Quick Search
Contact dealer
CAT 349FL 11
Dealer Certified
2016
8422 Hours
CARTER MACHINERY COMPANY, INC.
Brand
CAT 349FL 11
Category
Crawler Excavators
Serial Number
0BZ200905
Unit Number
EX149-604
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 349FL 11
Home
Construction
Excavators
Crawler Excavators
CAT
CAT 349FL 11
Dealer Certified
Year
2016
Working hours
8,422 h
Print
Add to favorites
‹
›
×
Videos of CAT 349FL 11
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
161,900
CARTER MACHINERY COMPANY, INC.
Fishersville, VA
+1 540 682 2515
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 349FL 11
Carter Machinery Company
Category
Crawler Excavators
Serial Number
0BZ200905
Unit Number
EX149-604
Catalog Number
10074707
Year
2016
Hours
8,422 h
Country
United States
Location
FISHERSVILLE, United States
Pricing
Price Excluding Tax
161,900
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
AM FM RADIO
AM FM RADIO
LIGHTING
LIGHTING
PRODUCT LINK
PRODUCT LINK
ULTRA LOW SULFUR DIESEL FUEL
ULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONER
AIR CONDITIONER
EPA LABEL
EPA LABEL
FIRE EXTINGUISHER
FIRE EXTINGUISHER
Additional information
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
17
3
0
cleaning required
Yes
extra fuel tanks
No
s.o.s. taken
Yes
bumper
Good
cab or canopy
Good
car body
Fair
slightly rusted
catwalk
Good
counterweight
Good
crankcase guard / battery box
Good
eng. enclose hood / stack
Good
engine doors
Good
fenders
Fair
bent and slightly rusted
fiberglass
Good
fuel tank
Good
grab irons
Good
hood
Good
main frame welds
Good
paint
Fair
ware spots and slight rust
plastic
Good
pre-cleaner bowl
Good
radiator grill & shroud
Good
sheet metal
Good
steps / ladder
Good
safety items
7
0
0
back up alarm functioning
Yes
brakes functioning
Yes
cab guards
Yes
rops
Yes
safety decals in place
Yes
safety decals legible
Yes
brake hold
Good
glass / mirrors
Good
horn
Good
parking brake
Good
rops
Good
seat belt - safety items
Good
swing brake
Good
gauges, operator station, console
15
0
0
back up alarm
Yes
current o&mm
Yes
current parts manual
No
NO PARTS MANUAL
current safety manual
Yes
rops certification plate
Yes
diesel exhaust fluid (def) level - gauges, operator station, console
good
fuel level - gauges, operator station, console
Good
air conditioner
Good
dash console
Good
door latches
Good
door latches & hinges
Good
ems panel / warnings
Good
floor boards
Good
floor mats
Good
gauges
Good
glass/mirrors
Good
heater
Good
meter
Good
seat belt - gauges, operator station, console
Good
seat cushion / arm rest
Good
switches
Good
windshield wipers
Good
engine
10
1
0
anti-freeze color
red
arrangement number
384-2183
diesel exhaust fluid (def) level - engine
3/4
engine s/n
T4F07025
fuel level - engine
full
hours on engine
8422
oil pressure (h/l/n)
normal
smoke (b/d/l/w)
no smoke
apparent other engine damage
No
blow by
Yes
compression in radiator
No
engine oil level full
Yes
epa decal
Yes
fluid levels ok?
Yes
fuel leaks
No
has engine been rebuilt?
No
knocking
No
oil filter cut and inspected
No
oil leaks
No
water in oil
No
air cleaners
Fair
large air filter needs replaced
belts / pulleys - engine
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Good
fuel system
Good
governor
Good
oil filter condition (cut)
Good
operating condition - engine
Good
turbocharger
Good
turbocharger / blower
Good
cooling system
9
0
0
current hours on radiator
8422
notes - cooling system
no coolant in reservoir and evidence of oil in reservoir.
leaks
No
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
fan drive
Good
hoses
Good
hoses & tubes - cooling system
Good
hydraulic fan drive
Good
radiator
Good
water pump
Good
electrical, starting and charging system
5
0
0
block heater
Yes
ether aid
Yes
MISSING EITHER BOTTLE
alternator
Good
batteries / cables
Good
lighting
Good
starter
Good
wiring
Good
hydraulics
16
0
0
boom cylinder
Good
bucket cylinder
Good
control linkage
Good
filter condition (cut)
Good
hose lines
Good
hoses & tubes - hydraulics
Good
hydraulic swivel
Good
operating condition - hydraulics
Good
pump drive
Good
pumps & valves
Good
stick cylinder
Good
swing gear
Good
swing motors
Good
tank
Good
thumb cylinder
Good
travel motors
Good
attachments / work tools
auger
No
claw
No
crusher
No
grapple
No
hammer
No
pulverizer
No
rake
No
ripper
No
shear
No
thumb
No
tilting ditch bucket
No
vibratory plate
No
boom & stick
3
0
0
boom cracked
No
stick cracked
No
notes - boom & stick
stick isnt on the machine.
boom lower pins & bushings
Good
boom upper pins & bushings
Good
stick pins & bushings (boom end)
Good
boom
3
0
0
boom length (actual length)
22FT 8IN
boom condition
Good
boom pins
Good
pins & bushings - boom
Good
stick
2
1
0
notes - stick
stick isnt on machine
stick length
11 ft
pins & bushings - stick
Good
stick conditions
Fair
stick is just rusted
stick pins
Good
undercarriage
2
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
No
Track Frame - Left
Good
Track Frame - Right
Good
final drives
4
0
0
left final drive hours
8422
left final drive motor hours
8422
right final drive hours
8422
right final drive motor hours
8422
chip detectors operational
No
left final drive mag plug inspected
Yes
right final drive mag plug inspected
Yes
drive motors
Good
housings
Good
planetaries
Good
planetaries / diff
Good
comments, misc. repairs, general remarks
comment 1
radiator compartment door is bent and inside railing is also bent.
comment 2
no ether bottle
comment 3
cat stickers on boom are peeling off
comment 4
no coolant in reservoir and evidence that oil may be in reservoir.
comment 5
step up to catwalk is bent.
comment 6
seat tore, and seat belt also needs to be replaced ( installed 2016)
general condition
2
1
0
et download available
Yes
machine starts and is operable
Yes
s.o.s. (all compartments)
Yes
body
Fair
RUSTED A LITTLE BIT ALSO A FEW DENTS
frame
Good
general
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 349FL 11 on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.