Quick Search

CAT 349FLXE

CAT 349FLXE

Year
2017
Working hours
6,670 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTRAC PTY. LTD. (NSW)
Sydney, NSW
+61 298404739 ext 4739
Show phone number
Basic information
BrandCAT 349FLXE
WESTRAC - LIVERPOOL
CategoryCrawler Excavators
Serial NumberRAX10009
Unit NumberN129803
Catalog Number10118578
Year2017
Hours6,670 h
CountryAustralia
LocationSYDNEY, Australia
Pricing
Price Excluding Tax261,075 USD
Tax (10%)26,108 USD
Price Including Tax287,183 USD
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
AIR CONDITIONERAIR CONDITIONER
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CE PLATECE PLATE
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
STICK, LONGSTICK, LONG
Additional information2017 CAT 349FL XE
TRACK EXCAVATORS

SMU / Hours: 6,630

LOCATED IN SYDNEY

AIR CONDITIONER
AM FM RADIO
AUXILIARY HYDRAULICS
BEACON
BOOM CHECK VALVE
CE PLATE
COUPLER, HYDRAULIC
ENGINE ENCLOSURES
FIRE EXTINGUISHER
LIGHTING
PILOT CONTROL
PRODUCT LINK
STICK CHECK VALVE
STICK, LONG
UNDERCARRIAGE, LONG

** ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. WESTRAC DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE **
** HOWEVER DUE TO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON **

Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • RED CAT ELC
  • Normal
  • No Smoke
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Reach boom and stick
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
510
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGELooks to be around 50% life on chains
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering