Quick Search

CAT 349FL Q

CAT 349FL Q

Year
2019
Working hours
6,046 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Brownstown Twp., MI
+1 8669941408
Show phone number
Basic information
BrandCAT 349FL Q
Michigan CAT
CategoryCrawler Excavators
Serial NumberHPD20642
Unit NumberHPD20642
Catalog Number10094551
Year2019
Hours6,046 h
CountryUnited States
LocationBrownstown Twp., United States
Pricing
Price Excluding Tax299,903 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
AIR CONDITIONERAIR CONDITIONER
CARBODY, STANDARDCARBODY, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
EPA LABELEPA LABEL
BOOM, 1 PIECEBOOM, 1 PIECE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional informationCAB, AC, 1PC BOOM, 22'8" REACH BOOM, 12'10" STK, REAR VIEW CAMERA, 36" TG, HQC, BUCKET
CONDITION, HOURS, AND ATTACHMENTS SUBJECT TO CHANGE
Online Owner's Manual
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1140
  • No
  • No
  • No
  • FairFront Bumper under windshield pushed upward, side bumper under hydraulic tank dented
  • Good
  • Good
  • FairRight outer pans slightly bent upward, ban under cab pushed upward
  • GoodDraw bar plates are straight
  • Good
  • FairBoth rear Side compartment doors dented, both doors latch
  • Good
  • Good
  • Good
  • GoodHas been repainted
  • Good
  • Good
  • FairPanel over fuel tank pushed in at bottom
  • GoodRoller frame and car body steps in place and straight
safety items
200
  • Yes
  • Yes
  • Yes
  • GoodWorking
  • GoodWorking
gauges, operator station, console
1010
  • YesTravel alarm working
  • Yes
  • Equipped with am/fm radio and backup camera
  • Good
  • Good
  • Good
  • GoodGauges working
  • GoodCab glass and mirrors in place no chips or cracks
  • Good
  • Good
  • GoodHour meter shows 769hr, replaced at 4781 hr
  • GoodAir ride seat suspension
  • Good
  • FairUpper wiper arm stripped out motor working
engine
500
  • YesSlight
  • No
  • Yes
  • Yes
  • No
  • YesSeepage at top of height pressure pump
  • No
  • Red
  • Warning light goes out when started
  • Normal
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • Good
cooling system
400
  • No
  • Good
  • GoodBelt drive
  • Good
  • Good
electrical, starting and charging system
410
  • Yes
  • Wired for grade control, monitor mount in cab, tower mounts over top of counterweight
  • Good
  • Good
  • Good
  • Good
  • FairLight corrosion in battery area
hydraulics
1110
  • Both swing drives are full
  • FairRight seeping/ leaking from packing
  • Good
  • Good
  • Good
  • GoodHydraulic function operated good
  • Good
  • Good
  • GoodDry
  • Good
  • Good
  • Good
  • GoodTwo speed travel working
boom
300
  • 22’8ft
  • Good
  • Good
  • Good
stick
300
  • 12’8ft
  • Good
  • Good
  • Good
bucket
230
  • YesCaterpillar hydraulic operated coupler
  • Caterpillar
  • Hydraulic operated coupler
  • 80in wide
  • FairUpper radius is dented outer ends of wear plates show wear
  • Good
  • Good
  • Fair
  • FairOuter teeth show wear
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE62%
Link Part Number482-1221
Links52-link
Track Shoes35.5 in wide triple grouser pads
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1731745045
Carrier Rollers Rear1751754040
Idlers Front24234030
Links125.5125.53535
Pins & Bushings (External)72724545
Pins & Bushings (Internal)867672020
Track Roller 624234020
Track Shoes (Width)32321818
final drives
100
  • Good
comments, misc. repairs, general remarks
  • Runs and opergood
  • System status report loaded to inspection
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering