2020 CAT 349 For Sale - 357,389 USD | Cat Used
Quick Search

CAT 349

CAT 349

CAT Certified
Year
2020
Working hours
1,410 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAVPOWER
Adelaide, SA
+61 883431600
Show phone number
Basic information
BrandCAT 349
Cavpower
CategoryCrawler Excavators
Serial NumberLKG10008
Unit NumberUDEAL2941
Catalog Number10108881
Year2020
Hours1,410 h
CountryAustralia
LocationAdelaide, Australia
Pricing
Price Excluding Tax357,389 USD
Tax (10%)35,739 USD
Price Including Tax393,128 USD
Details
Accessories
Grading System - 2DGrading System - 2D
Machine Control System Brand - CATMachine Control System Brand - CAT
E-FenceE-Fence
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Regulatory Status - EPA / ARB / MLIT / S. KoreaRegulatory Status - EPA / ARB / MLIT / S. Korea
Air ConditionerAir Conditioner
Undercarriage, LongUndercarriage, Long
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Hand and Foot ControlHand and Foot Control
BeaconBeacon
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Regulatory MarkingRegulatory Marking
Radio - BluetoothRadio - Bluetooth
Payload Measurement SystemPayload Measurement System
Stick - ShortStick - Short
Additional information• In stock now.
• Price is excluding GST and all Government Charges
• Price subject to change and prior sale.
• No warranty applies unless otherwise stated.
• All sales are net cash, ex-works.
* Rental options available.
* Cat Finance quotes on request.

BATTERY ISOLATOR
CAMERA, 360 VISIBILITY
CANVAS SEAT COVER
COUNTERWEIGHT
Customer Value Agreement (CVA) CVA SERVICE FILTER KITS AVAILABLE
EPA
GRADE W/2D, ASSIST & PAYLOAD
Online Owner's Manual
Protection 12 MONTHS / 1000 HR POWERTRAIN & HYDRAULICS EPP
Special Offers RISK ASSESSMENT AND 500 HR SERVICE INCLUDED - CAT FINANCE AVAILABLE
UHF
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers RISK ASSESSMENT AND 500 HR SERVICE INCLUDED - CAT FINANCE AVAILABLE
Customer Value Agreement CVA SERVICE FILTER KITS AVAILABLE
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
500
  • GoodNew will be fitted
  • Good
  • Good
  • GoodCounterweight will be tidied up
  • Good
safety items
501
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Poor
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2000
  • 50%
  • Yes
  • GoodAC vent temp air cold
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir suspension
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • No
  • No
  • Clear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
300
  • No
  • No
  • Good
  • Good
  • Good
cooling system
100
  • No
  • No
  • No
  • GoodRed / full
electrical, starting and charging system
600
  • Good
  • Good
  • GoodFixed Beacon will be Fitted
  • Good
  • Good
  • Good
hydraulics
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
technology
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • Good
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering