Quick Search

CAT 345DL

CAT 345DL

Year
2012
Working hours
13,783 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT CAT
Quebec City, QC
+1 800 268 1965
Show phone number
Basic information
BrandCAT 345DL
Toromont Cat – Concord
CategoryCrawler Excavators
Serial NumberEEH01200
Unit NumberMT34018A
Catalog Number10098091
Year2012
Hours13,783 h
CountryCanada
LocationQUEBEC CITY, Canada
Pricing
Price Excluding Tax58,495 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
MirrorsMirrors
Straight Travel PedalStraight Travel Pedal
Coupler Type - HydraulicCoupler Type - Hydraulic
BucketBucket
Additional informationBoom 22'8"
Online Owner's Manual
Stick 12'10".
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering