Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Excavators
Crawler Excavators
CAT
Quick Search
Contact dealer
CAT 345BLIIWVG
2003
12902 Hours
FABICK CAT
Brand
CAT 345BLIIWVG
Category
Crawler Excavators
Serial Number
DCW00312
Unit Number
DCW00312
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 345BLIIWVG
Home
Construction
Excavators
Crawler Excavators
CAT
CAT 345BLIIWVG
Year
2003
Working hours
12,902 h
Print
Add to favorites
‹
›
×
Videos of CAT 345BLIIWVG
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
62,500
FABICK CAT
Milwaukee, WI
+1 636 384 4021
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 345BLIIWVG
Fabick CAT
Category
Crawler Excavators
Serial Number
DCW00312
Unit Number
DCW00312
Catalog Number
4881964
Year
2003
Hours
12,902 h
Country
United States
Location
Milwaukee, United States
Pricing
Price Excluding Tax
62,500
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Engine
Engine
Additional information
AM/FM RADIO
BOOM, 22' 8 IN. REACH
BUMPER, RUBBER
CAT 345BL II WIDE VARIABLE GAUGE
GUARD, HEAVY DUTY BOTTOM
GUARD, VANDALISM
HAND CONTROL PATTERN CHANGER
LINKAGE, BUCKET F/T-FAMILY
Online Owner's Manual
PEDAL, STRAIGHT TRAVEL
START AID, ETHER
STARTING, COLD WEATHER
STICK, 12' 10 IN.
SUN SCREEN
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
0
20
0
cleaning required
No
extra fuel tanks
No
s.o.s. taken
No
notes - general appearance
Overall fair condition
bumper
Fair
car body
Fair
catwalk
Fair
counterweight
Fair
crankcase guard / battery box
Fair
decals
Fair
draw bar
Fair
eng. enclose hood / stack
Fair
engine doors
Fair
fiberglass
Fair
fuel tank
Fair
grab irons
Fair
hood
Fair
main frame welds
Fair
paint
Fair
plastic
Fair
pre-cleaner bowl
Fair
radiator grill & shroud
Fair
sheet metal
Fair
Except hydraulic pump door which is damaged
steps / ladder
Fair
safety items
3
0
1
cab guards
No
rops
Yes
safety decals in place
Yes
safety decals legible
No
notes - safety items
Overall fair condition
brake hold
Good
horn
Poor
Doesn’t work
secondary exit
Good
swing brake
Good
gauges, operator station, console
1
10
3
back up alarm
Yes
current o&mm
No
current parts manual
No
current safety manual
No
notes - gauges, operator station, console
Overall fair condition
air conditioner
Poor
Does not work Seems to be in control panel
dash console
Fair
door latches
Fair
ems panel / warnings
Fair
floor boards
Fair
gauges
Fair
glass/mirrors
Fair
Front window is cracked, bottom window and left side rear window is cloudy, rest are good
heater
Poor
Does not work
interior lights
Fair
meter
Fair
seat belt
Good
seat cushion / arm rest
Fair
switches
Fair
windshield wipers
Poor
Top wiper does not work Lower wiper does work
engine
6
2
0
blow by
No
compression in radiator
No
epa decal
Yes
fluid levels ok?
Yes
knocking
No
oil leaks
No
water in oil
No
anti-freeze color
Red
notes - engine
Overall fair-good condition
oil pressure (h/l/n)
Normal
smoke (b/d/l/w)
None
air cleaners
Good
belts / pulleys
Fair
engine supports
Good
exhaust / muffler
Fair
fuel injection system
Good
governor
Good
operating condition - engine
Good
turbocharger / blower
Good
cooling system
1
5
0
leaks
No
notes - cooling system
Overall fair-good condition
coolers
Fair
fan
Fair
fan drive
Fair
hoses
Fair
radiator
Fair
water pump
Good
electrical, starting and charging system
4
1
0
ether aid
No
notes - electrical, starting and charging system
Overall good condition
alternator
Good
batteries / cables
Good
lighting
Fair
starter
Good
wiring
Good
hydraulics
10
4
0
notes - hydraulics
Overall fair-good condition
swing drive oil level
Full
boom cylinder
Fair
May have seeping on rod end
bucket cylinder
Good
control linkage
Fair
hose lines
Fair
hydraulic swivel
Good
operating condition - hydraulics
Good
pump drive
Good
pumps & valves
Good
rotex
Good
stick cylinder
Good
swing gear
Good
swing motors
Good
tank
Fair
travel motors
Good
attachments / work tools
auger
No
claw
No
crusher
No
grapple
No
hammer
No
pulverizer
No
rake
No
ripper
No
shear
No
thumb
No
tilting ditch bucket
No
vibratory plate
No
boom
1
2
0
notes - boom
Overall fair-good condition
boom condition
Good
boom pins
Fair
pins & bushings - boom
Fair
stick
1
2
0
notes - stick
Overall fair-good condition
pins & bushings - stick
Fair
stick conditions
Good
stick pins
Fair
bucket
quick coupler
No
notes - bucket
No bucket on machine
undercarriage
0
2
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
No
Average Life Remaining - UNDERCARRIAGE
25%
Notes - UNDERCARRIAGE
Overall fair condition
Track Frame - Left
Fair
Track Frame - Right
Fair
Track Shoes (Width)
35 3/8”
35 3/8”
final drives
2
0
0
notes - final drives
Overall good condition
housings
Good
planetaries / diff
Good
comments, misc. repairs, general remarks
comment 1
Overall fair condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
Powered by Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.