Quick Search

CAT 340TC

CAT 340TC

Year
2022
Working hours
972 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
9901 Ringhaver Drive, FL
+1 813 671 3700
Show phone number
Basic information
BrandCAT 340TC
RING POWER SYSTEMS
CategoryCrawler Excavators
Serial NumberEFH00288
Unit NumberEFH00288
Catalog Number10108456
Year2022
Hours972 h
CountryUnited States
Location9901 Ringhaver Drive, United States
Pricing
Price Excluding Tax377,441 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBATTERY, COLD WEATHER
BKT GD 69" 3.53YD3 DB
BOOM TUBE W/EOU
BOOM, REACH 21'4",EOU
CAB, DELUXE
CAMERA, REAR + RH VIEW
CONTROL, QC
CYLINDER, BKT DB
CYLINDER, BOOM
CYLINDER, STICK
DOOR, RADIATOR W/SCREEN
ETHER STARTING AID
FAN, REVERSE
FILM, EMC
FILM, INTERIOR, ANSI
FILM, OPERATING PATTERN, 2WAY
FILM, ROPS CERTIFICATION
FILM, STICK WARNING, ANSI
FILM,EXTERIOR,ANSI
GRADE SENSOR, R12'10" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, TRACK GUIDE SEGMENTED
HYD PKG, HL ADV 2WAY
INSTRUCTIONS, ENGLISH
INTEGRATED RADIO, W/O DAB
JOYSTICKS, VERTICAL SLIDER
LANE 3 ORDER
LIGHTS PKG, SURROUNDING 2D
LIGHTS, CAB, W/O 360
LIGHTS, REACH BOOM RH & LH
LINE,COOLING,W/O INLET AIR HTR
LINES, DRAIN, PG QC
LINES, HP, REACH BOOM
LINES, QC, REACH BOOM
LINES-HP, R12'10" STICK
LINES-QC, R12'10" STICK
LINKAGE, BKT DB W/EYE GRADE
MIRROR, CAB, W/O GUARD
MIRROR, RH SIDE, FRONT & REAR
MONITOR, 10"
NETWORK MANAGER, A6N1
Online Owner's Manual
PROD LINK, PLE643/PLE743 RADIO
QUICK DRAINS READY
ROLL ON-ROLL OFF
SIDECUTTERS, GENERAL PURPOSE
STICK, R12'10" DB, EOU
STORAGE PROTECTION (EXPORT)
SUN SCREEN, REAR
SWITCH, DISCONNECT W/JS
TERMINALS, JUMP START
TIP, PENETRATION PLUS ADVANSYS
TRACK, 33" TG
UC, LONG WIDE
WIPER, RADIAL W/LOWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering