Quick Search

CAT 340

CAT 340

Year
2023
Working hours
99 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT 340
WYOMING MACHINERY
CategoryCrawler Excavators
Serial NumberEFH10184
Unit NumberEFH10184
Catalog Number10090909
Year2023
Hours99 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax549,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBATTERY, COLD WEATHER
BLOCK HEATER, 120V
BOOM TUBE W/EOU
BOOM, REACH 21'4",EOU
BUCKET-HD, 36" 1.2 YD3 (DB)
CAB, DELUXE
CAMERA, 360 VISIBILITY
CONTROL, QC
COOLANT, COLD WEATHER
COUPLER, PIN GRABBER DB W/PINS
CYLINDER, BKT DB
CYLINDER, BOOM
CYLINDER, STICK
DOOR, RADIATOR W/SCREEN
ETHER STARTING AID
FAN, REVERSE
FILM, EMC
FILM, INTERIOR, ANSI
FILM, OPERATING PATTERN, 2WAY
FILM, ROPS CERTIFICATION
FILM, STICK WARNING, ANSI
FILM,EXTERIOR,ANSI
GRADE 3D ASST & PAYLOAD
GRADE SENSOR, R12'10" STICK
GRADE SENSOR, REACH BOOM
GUARD, TRACK GUIDE SEGMENTED
HYD PKG, HL ADV 2WAY
INSTRUCTIONS, ENGLISH
INTEGRATED RADIO, W/O DAB
JOYSTICK STEER + AUX RELAY PKG
JOYSTICKS, VERTICAL SLIDER
LANE 3 ORDER
LASER CATCHER, R12'10", STICK
LIGHTS PKG, SURROUNDING 3D
LIGHTS, CAB, W/RAIN PROTECTOR
LIGHTS, REACH BOOM RH & LH
LINE,COOLING,W/O INLET AIR HTR
LINES, DRAIN, PG QC
LINES, HP, REACH BOOM
LINES, QC, REACH BOOM
LINES-HP, R12'10" STICK
LINES-QC, R12'10" STICK
LINKAGE, BKT DB W/EYE GRADE
MIRROR, CAB, W/O GUARD
MIRROR, RH SIDE, FRONT & REAR
MONITOR, 10"
MONITOR, 10" GRADE W/WIFI
NETWORK MANAGER, A6N2
Online Owner's Manual
PROD LINK, PLE643/PLE743 RADIO
QUICK DRAINS READY
ROLL ON-ROLL OFF W/BKT AM-N 36
SIDECUTTERS, HEAVY DUTY
STICK, R12'10" DB, EOU
STORAGE PROTECTION (EXPORT)
SUN SCREEN, REAR
SWITCH, DISCONNECT W/JS
TERMINALS, JUMP START
TIP, GENERAL DUTY
TRACK, 33" TG
UC, LONG WIDE
WIPER, RADIAL W/LOWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering