Quick Search

CAT 336FL

CAT 336FL

CAT Certified
Year
2017
Working hours
5,131 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WILLIAM ADAMS PTY. LTD.
Clayton, VI
+61 1300923267
Show phone number
Basic information
BrandCAT 336FL
William Adams Pty Ltd
CategoryCrawler Excavators
Serial NumberSSN10083
Unit Number36400
Catalog Number10012680
Year2017
Hours5,131 h
CountryAustralia
LocationClayton, Australia
Pricing
Price Excluding TaxOn Request
Tax (10%)On Request
Price Including TaxOn Request
Details
Accessories
AM FM RADIOAM FM RADIO
Additional informationCaterpillar Excavator
Terms And Conditions Of Sale
1. All Prices Are In Australian Dollars
2. All Prices Are Subject To Alteration Without Notice
3. No Warranty Applies Unless Otherwise Stated In Writing
4. All Machines Are Available Strictly Subject To Prior Sale
5. All Machines Are - Ex Our Premises Unless Otherwise Indicated
6. All Sales Are Nett Cash Ex Works

AIR CLEANER, HIGH EFFICIENCY
ASHTRAY
BEACON ELECTRICAL OUTLET
BUCKET-HD, 1650MM 2.12M3 (DB)
CERT EMISSIONS, EPA/EU
COLD WEATHER PKG
COMBINED MP STP BLCV/SLCV PKG
COUPLER LINES, REACH BOOM
COUPLER, PG W/O PIN DB
CTRL, CAT PIN GRABBER COUPLER
Customer Value Agreement (CVA)
DECALS, CAB ISO
DECALS, EXTERIOR ISO
FILM, LIFTING
GRAB PLATE
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LINES, FRONT (QC)
LINES-HP, R3.2M STICK
LINES-HP, REACH BOOM
LINES-QC, R3.2M STICK
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
REACH BOOM HD B/SLCV PKG
ROLL ON-ROLL OFF W/O BKT QC DB
SENSOR, LEVEL
STICK, R3.2M DB HD
STORAGE PROTECTION (EXPORT)
SUN SCREEN (70/30)
TRACK, 600MM TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
YEAR OF MANUFACTURE PLATE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering