Quick Search

CAT 336FL THB

CAT 336FL THB

Year
2018
Working hours
3,050 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Las Cruces, NM
+1 303 715 8850
Show phone number
Basic information
BrandCAT 336FL THB
WAGNER EQUIPMENT CO.
CategoryCrawler Excavators
Serial NumberRKB21033
Unit Number457018G
Catalog Number4594037
Year2018
Hours3,050 h
CountryUnited States
LocationLas Cruces, United States
Pricing
Price Excluding Tax287,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
Ether AidEther Aid
Additional information* FOR 42" SD BUCKET & COUPLER *
ACCUMULATOR WITH CRN
AIR CLEANER, HIGH EFFICIENCY
ALARM, TRAVEL
BATTERY, COLD WEATHER
BLOCK HEATER
BOOM PKG, REACH CGC
BOOM, REACH 6.5M (21'4") CGC
BRACKET GP
BUMPER, SIDE RUBBER
C9.3 ENGINE
CAB-ROPS,70/30,W/VANDAL-GBSS
CAMERA, REAR VIEW, MIRROR-RH
CASE DRAIN LINE
CAT CERTIFIED USED
CERT EMISSIONS, EPA/EU
CGC PRICE ADJUSTMENT-L
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT, COMBINED
COLD WEATHER STARTING PKG
COMBINED CIR STP PKG
CONNECTOR LINES, THUMB
CONTROL, FINE SWING
CONTROL, GRADE & SLOPE
COOLANT, COLD WEATHER
COOLING, HIGH AMBIENT
COUNTERWEIGHT, STD
COUPLER LINES, REACH BOOM
COUPLER, PG W/O PIN DB
COVER, FENDER
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BKT DB CGC
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
GUARD, BKT DB CYLINDER, CGC
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
HATCH, OPENABLE ROOF (DUAL)
JOYSTICK, THUMB WHEEL
LIGHTING, CAB (HALOGEN)
LINES, BDRV (TCS20)
LINES, BOOM-UP (STD)
LINES, CONNECTOR, PIN GRABBER
LINES, CYLINDER, BOOM
LINES, FRONT (QC)
LINES, OIL COOLER, STD
LINES, SDRV (STD/PGQC)
LINES, STICK-IN (TCS)
LINES, TRAVEL (STP)
LINES-HP, R12'10" STICK
LINES-HP, REACH BOOM
LINES-QC, R12'10" STICK
LINKAGE, BKT-DB W/LIFT
MACHINE CONTROLLER TCS
MAT, FLOOR, RH PEDAL
MIRROR, W/O GUARD
Online Owner's Manual
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PRICE UPDT: 10/03/23 VIA U1C2700
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
SEAT BELT, 51MM (2")
SEAT,H-BACK,HEATER,S/AIR,COL
STICK, R12'10" DB HD CGC
SUN SCREEN (70/30)
TERMINALS, JUMP START
THUMB GROUP
TRACK, 31" TG (GLT)
UPPER COVER, CGC
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC, TCS
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1420
  • No
  • No
  • Fair
  • Good
  • Good
  • GoodMISC SCRATCHES
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1130
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Fair
engine
400
  • No
  • No
  • Yes
  • No
  • No
  • No
  • RED
  • GOOD
  • NORMAL
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
200
  • Good
  • Good
bucket
320
  • No
  • CAT
  • NBC24716
  • 48"
  • FairMISC DENTS
  • Good
  • Good
  • Fair
  • Good
undercarriage
300
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Links6Y2589
Notes - UNDERCARRIAGEMISC FROZEN LINKS ON BOTH SIDES
SegmentsGood
Track Shoes31 1/2
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front6.246.3060
Carrier Rollers Rear6.246.20610
Idlers Front.80.8077
Links1.341.3477
Pins & Bushings (External).43.4300
Track Roller 11.911,9053
Track Roller 91.901.9033
Track Shoes (Width)1.651.6500
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • STARTS AND RUNS
  • RENTAL ROLL OUT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering