Quick Search

CAT 336-07A

CAT 336-07A

CAT Certified
Year
2018
Working hours
2,777 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WILLIAM ADAMS PTY. LTD.
Clayton, VI
+61 1300923267
Show phone number
Basic information
BrandCAT 336-07A
William Adams Pty Ltd
CategoryCrawler Excavators
Serial NumberYBN00224
Unit Number81761
Catalog Number10066166
Year2018
Hours2,777 h
CountryAustralia
LocationClayton, Australia
Pricing
Price Excluding TaxOn Request
Tax (10%)On Request
Price Including TaxOn Request
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
Additional informationHydraulic Excavator

1150MM RIPPER
900MM GP BUCKET
1800MM GP BUCKET
2000MM MUD BUCKET W/BOCE
BOOM, REACH 6.5M
CAB, DELUXE
CAMERA, 360 VISIBILITY
CIRCUIT, MEDIUM
CONTROL, QC
Customer Value Agreement (CVA)
CYLINDER, BKT DB
CYLINDER, STICK, SLCV
DECALS, CAB, ISO
DECALS, EXTERIOR, ISO
DECALS, STICK WARNING, ISO
DOOR, RADIATOR W/SCREEN
FAN, REVERSE
FILM, LIFTING
FILM, OPERATING PATTERN, STD
FILM, ROPS CERTIFICATION
GRADE SENSOR, R3.2M STICK
GRADE SENSOR, REACH BOOM
GRADE W/3D, ASSIST&PAYLOAD
GUARD, TRACK GUIDE SEGMENTED
HYDRAULIC AUTO LOCK QUICK HITCH
HYDRAULIC PKG, COMBINED
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHTS, CAB, W/RAIN PROTECTOR
LIGHTS, REACH BOOM RH & LH
LINES, DRAIN, PGC
LINES, HP, REACH BOOM
LINES, MP, REACH BOOM
LINES, QC, REACH BOOM
LINES-HP, R3.2M STICK
LINES-MP, R3.2M STICK
LINES-QC, R3.2M STICK
LINKAGE, BKT DB W/EYE GRADE
MIRROR, CAB, W/O GUARD
MONITOR, 10"
MONITOR, 10" GRADE MONITOR
Online Owner's Manual
PRODUCT LINK PKG, CELL PLE742
QUICK DRAINS READY
ROLL ON-ROLL OFF W/O BKT QC DB
SENSOR, LEVEL
SLCV, REACH BOOM
STICK, R3.2M
STORAGE PROTECTION (EXPORT)
SUN SCREEN, REAR
SWITCH, DISCONNECT
TRACK, 600MM TG
WIPER, RADIAL W/LOWER
YEAR OF MANUFACTURE PLATE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering