Quick Search

CAT 336 MH

CAT 336 MH

CAT Certified
Year
2019
Working hours
4,937 h
Email x
Name

My email address:*

My friend's email address:*

Message:

OHIO CAT
Youngstown, OH
+1 330 244 2465 x2465
Show phone number
Basic information
BrandCAT 336 MH
Ohio CAT - Cleveland
CategoryCrawler Excavators
Serial NumberDKS02090
Unit NumberU31695
Catalog Number10070811
Year2019
Hours4,937 h
CountryUnited States
LocationYoungstown, United States
Pricing
Price Excluding Tax425,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information336-07A HEX
336-07A HEX AM-N/S. KOREA CFG1
BEARING, SWING STD
BOOM TUBE W/EOU
CAB, DELUXE
CAMERA, REAR + RH VIEW
CLEAN EMISSIONS MODULE
COMMON ARRANGEMENT
CONTROL, QC
COUNTERWEIGHT, 14,990LBS
Customer Value Agreement (CVA) 24 Month / 500 Hour CVA
CYLINDER, BKT DB
CYLINDER, BOOM
CYLINDER, STICK
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
DOOR, RADIATOR W/O SCREEN
ENGINE AR-COMPL
ETHER STARTING AID
FAN, REVERSE
FILM, EMC
FILM, LIFTING
FILM, OPERATING PATTERN, 2WAY
FILM, ROPS CERTIFICATION
FILM, STICK WARNING, ANSI
FINE SWING
FRAME, SWING STD, BUMPER READY
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM HD
GUARD, SWIVEL
GUARD, TRACK GUIDE SEGMENTED
GUARD, TRAVEL MOTOR HD
HYDRAULIC PKG, STANDARD
I09
INTEGRATED RADIO, W/O DAB
JOYSTICKS, VERTICAL SLIDER
LIGHT, CHASSIS
LIGHTS, CAB, W/O 36
LIGHTS, REACH BOOM RH & LH
LINES, DRAIN, PG QC
LINES, QC, REACH BOOM
LINES-MAKE UP, STD
LINKAGE, BKT DB W/EYE GRADE
LONG UC W/ HD ROLLER
MACHINE ECM
MIRROR, RH SIDE, FRONT & REAR
MIRRORS, CAB, EXTERNAL
MODULE AR-EXH
MONITOR, 10"
NETWORK MANAGER, GRADE ADV.
Online Owner's Manual
PEDAL, STRAIGHT TRAVEL
PRODUCT LINK PKG, CELL PLE742
PRODUCT LINK, CELLULAR PL641
Protection 12 Month / 1000 Hour Powertrain & Hydraulics
QUICK DRAINS READY, HRC
RECEIVER, BLUETOOTH
RETURN PIPE, STD
SENSOR, PRESSURE, EOU
SWITCH, DISCONNECT
TRACK, 33" TG
TRAVEL ALARM
VALVE, HYDRAULIC, HL
WIPER, RADIAL W/O LOWER
WIRING, PRODUCT LINK ELITE
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 Month / 500 Hour CVA
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering