Quick Search

CAT 336GC

CAT 336GC

CAT Certified
Year
2019
Working hours
3,704 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Charlotte, NC
+1 704 731 7500
Show phone number
Basic information
BrandCAT 336GC
Carolina CAT
CategoryCrawler Excavators
Serial NumberEBJ00309
Unit NumberPEBJ309
Catalog Number4890422
Year2019
Hours3,704 h
CountryUnited States
LocationCHARLOTTE, United States
Pricing
Price Excluding Tax225,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
EPA LabelEPA Label
Undercarriage, LongUndercarriage, Long
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
BoomBoom
MirrorsMirrors
Straight Travel PedalStraight Travel Pedal
Radio - BluetoothRadio - Bluetooth
Car BodyCar Body
Additional informationCAB • AIR • 48" BUCKET • QUICK COUPLER LINES • ULTRA LOW SULFUR DIESEL FUEL

CCU [CAT CERTIFIED USED]
HOT LIST
Online Owner's Manual
Protection 12 Month, 1000 Hour, PT & Hyd ( + CVA )
Special Offers ( 2 ) PM 2 Kits
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers ( 2 ) PM 2 Kits
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1020
  • No
  • No
  • No
  • Good
  • GoodCounterweight has a couple dents
  • Good
  • Good
  • GoodCover ding
  • FairCab iron is bent
  • Good
  • Good
  • Good
  • Good
  • FairBelly pans are dented _the swing pan could be straightened
  • Good
safety items
300
  • YesErops
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1310
  • Yes
  • Yes
  • GoodRear A/C vent is missing
  • Good
  • Good
  • FairActive grade control codes _ Active rod end pressure codes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJuly 23
  • Good
  • Good
  • Good
engine
610
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • N
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good310 hours on the PM _ DEF tank has corrosion on top of the sending unit
  • Good
cooling system
320
  • Good
  • Good
  • Fair
  • FairCoolant leak under the engine _drop pan and check
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
200
  • Good
  • Good
stick
200
  • Good
  • Good
bucket
500
  • Cat
  • 48"
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
100
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Pins & Bushings (Internal)A few dry bushings
Track Frame - LeftFairIdler slide dented _ It could effect track adjustment
Track Frame - RightGood
Carrier Rollers Front15616
Carrier Rollers Rear15616
Idlers Front2114
Links12228
Pins & Bushings (External)68.540
Track Roller 12130
Track Roller 22130
Track Roller 42130
Track Roller 52130
Track Roller 72130
Track Roller 82130
Track Shoes (Width)32" 2816
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • 1428 idle hours
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering