Quick Search

CAT 336F

CAT 336F

Year
2017
Working hours
5,445 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Eau Claire, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT 336F
Fabick CAT
CategoryCrawler Excavators
Serial NumberRKB10224
Unit NumberRKB10224
Catalog Number10082778
Year2017
Hours5,445 h
CountryUnited States
LocationEau Claire, United States
Pricing
Price Excluding Tax193,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Ether AidEther Aid
Additional information336F L HEX
336F L HEX AM-N/KOR BCF1
ACCUMULATOR WITH CRN
AIR CLEANER, STANDARD
ALARM, TRAVEL
BUCKET-GD, 60 IN. 2.98 YD3 (DB)
CAB-ROPS,70/30,W/VANDAL-G BOSS
CAMERA, REAR VIEW, MIRRORS(RH)
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER STARTING PKG
CONTROL, FINE SWING
COOLANT, COLD WEATHER
COOLING, HIGH AMBIENT
COUNTERWEIGHT, STD
COUPLER LINES, REACH BOOM
COVER, FENDER
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BOOM
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
ENGINE AR-COMPL
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
HATCH, OPENABLE ROOF
JOYSTICK STANDARD STP PKG
KIT, GROUND TRANSPORTATION
LANE 3 ORDER
LIGHTING, CAB (HALOGEN)
LINES, BOOM-UP (STD)
LINES, FRONT (QC)
LINES, SDRV (STD/PGQC)
LINES-QC, R12'10 IN. STICK
MIRROR, W/O GUARD
MODULE AR-EXH
Online Owner's Manual
PACK, DOMESTIC TRUCK
PACK, ROLL ON ROLL OFF-TRUCK
PANEL, STD START SWITCH
PIN GROUP, SPARE
PRODUCT LINK, CELLULAR PL641
RADIO, 24V AM/FM
REACH BOOM HD PKG
SEAT BELT, 2 IN.
SEAT,H-BACK,HEATER,S/AIR,COOL
SIDECUTTERS, HEAVY DUTY
STICK, R12'10 IN. DB HD
STORAGE PROTECTION (DOMESTIC)
TIP, EXTRA DUTY
TRACK, 33 IN. TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1450
  • Yes
  • No
  • No
  • Overall fair-poor appearance
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • GoodRadiator & hydraulic pump doors are damaged
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Fair
  • Good
safety items
400
  • No
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1120
  • Yes
  • Yes
  • No
  • Yes
  • Overall good condition
  • To cold to check
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHole in backrest
  • Good
  • FairTop wiper works fine Lower wiper arm is missing
engine
710
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Overall good condition
  • Normal
  • None
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Overall good condition
  • Good
  • Good
  • GoodRight boom light is broken
  • Good
  • Good
hydraulics
1400
  • Overall good condition
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
200
  • Overall good condition
  • Good
  • Good
stick
210
  • Overall fair condition Slight play in bucket p&b
  • Good
  • Fair
  • Good
bucket
330
  • No
  • Cat
  • Overall fair condition
  • 60”
  • Good
  • Good
  • Good
  • FairWorn
  • Fair
  • Fair
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE50-55%
Notes - UNDERCARRIAGEOverall fair condition
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes (Width)33.5”33.5”
final drives
200
  • Overall good condition
  • Good
  • Good
comments, misc. repairs, general remarks
  • Overall fair-good condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering