2022 CAT 336-07 For Sale - 270,000 USD | Cat Used
Quick Search

CAT 336-07

CAT 336-07

CAT Certified
Year
2022
Working hours
2,487 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Waldorf, MD
+1 804 823 1272
Show phone number
Basic information
BrandCAT 336-07
Carter Machinery Company
CategoryCrawler Excavators
Serial NumberDKS20392
Unit Number5040290T0
Catalog Number10175289
Year2022
Hours2,487 h
CountryUnited States
LocationWaldorf, United States
Pricing
Price Excluding Tax270,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
E-FenceE-Fence
Undercarriage, LongUndercarriage, Long
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Hand and Foot ControlHand and Foot Control
BucketBucket
Auto LubeAuto Lube
Additional information336-07A HEX
ANTI THEFT SYSTEM
BATTERY, COLD WEATHER
BEARING, SWING STD
BLOCK HEATER
BOOM TUBE W/EOU
BOOM, REACH, 21'4"
CAB MOUNT, ROPS
CAB, DELUXE
CAMERA, 360 VISIBILITY
CLEAN EMISSIONS MODULE TR4FINAL
COMMON ARRANGEMENT
CONTROL, QC
COUNTERWEIGHT, 14,990LBS
COUPLER, PG W/O PIN DB
COUPLER, QUICK, HYDRAULIC
CYLINDER, BKT DB
CYLINDER, BOOM
CYLINDER, STICK
DOOR, RADIATOR W/O SCREEN
ENGINE AR-COMPL
ETHER STARTING AID
FAN, REVERSE
FILM, EMC
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, OPERATING PATTERN, 2WAY
FILM, ROPS CERTIFICATION
FILM, STICK WARNING, ANSI
FRAME, SWING STD, BUMPER READY
GRADE SENSOR, R12'10" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST & PAYLOAD
GUARD, BOTTOM HD
GUARD, SWIVEL
GUARD, TRACK GUIDE SEGMENTED
GUARD, TRAVEL MOTOR HD
HYDRAULIC PKG, STANDARD
INTEGRATED RADIO, W/O DAB
JOYSTICKS, VERTICAL SLIDER
LIGHT, CHASSIS
LIGHTS, CAB, W/RAIN PROTECTOR
LIGHTS, REACH BOOM RH & LH
LINES, A/C
LINES, DRAIN, PG QC
LINES, QC, REACH BOOM
LINES-MAKE UP, STD
LINES-QC, 12'10" STICK
LINKAGE, BKT DB W/EYE GRADE
LONG UC W/ HD ROLLER
MACHINE ECM
MIRROR, CAB, W/O GUARD
MIRROR, RH SIDE, FRONT & REAR
MODULE AR-EXH
MONITOR, 10"
NETWORK MANAGER, A6N1
Online Owner's Manual
PEDAL, STRAIGHT TRAVEL
PROD LINK, PLE643/PLE743 RADIO
Protection 12 mo. / 1000 hr. PT + H
QUICK DRAINS READY
RADIO MODULE, PL243 CELLULAR
RECEIVER, BLUETOOTH
RETURN PIPE, STD
SENSOR, PRESSURE, EOU
STICK, R12'10"
SWITCH, DISCONNECT W/JS
TERMINALS, JUMP START
TRACK, 33" TG
TRAVEL, ALARM
VALVE, FINE SWING
VALVE, HYDRAULIC, HL
WIPER, RADIAL W/O LOWER
WIRING, PRODUCT LINK ELITE
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1410
  • Yes
  • No
  • Good
  • Good
  • Fairdeep gouge needs paint
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good2022
  • Good
  • Good
gauges, operator station, console
2101
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodair
  • Good
  • Good
  • Poorfront lower windshield not with machine at time of inspection
  • Goodneedes front upper blade
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • normal
  • no
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
300
  • No
  • No
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • full / clean
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • wear #3
  • Good
  • Good
  • Good
stick
300
  • wear #4
  • Good
  • Good
  • Good
bucket
510
  • Yes
  • cat
  • Pin Grabber
  • 60
  • Good
  • Good
  • Goodwear #3
  • Fairleft side of bucket has a deep dent see pictures
  • Good
  • Goodcenter 45% wear remain, end teeth 35% wear remain
undercarriage
100
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number513-0097
Track Shoes Width / Type33.5"
Track Frame - LeftFairdeep dent may prevent idler from passing by as track wears
Track Frame - RightGood
Carrier Rollers Front6.106.062024
Carrier Rollers Rear5.985.973236
Idlers Front.83.831414
Links4.844.841414
Pins & Bushings (External)2.702.703535
Pins & Bushings (Internal)34.0634.0622
Segments2525
Track Roller 1.79.792929
Track Roller 8.79.792929
Track Shoe Grouser Height1.571.571313
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
general condition
210
  • Yes
  • No
  • Yes
  • No
  • No
  • FairC" frame around lower peremeter of machine damaged both sides near counterweight
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering