Quick Search

CAT 336 GC

CAT 336 GC

CAT Certified
Year
2021
Working hours
6,496 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MOHAMED ABDULRAHMAN AL-BAHAR
+971 65433555
Show phone number
Basic information
BrandCAT 336 GC
MOHAMED ABDULRAHMAN AL-BAHAR L.L.C.
CategoryCrawler Excavators
Serial NumberJFW10800
Catalog Number10102542
Year2021
Hours6,496 h
CountryUnited Arab Emirates
LocationUnited Arab Emirates
Pricing
Price Excluding Tax165,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCustomer Value Agreement (CVA)
Protection
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general comments
  • NormalMachine required denting, paint touch up Most of stickers are shaded
prepare machine for inspection
  • Yes
  • Normal
  • Pass
  • Yes
  • Normal
  • Yes
  • Normal
  • Normal
lower level inspection
  • NormalCarrier rollers 4% wornout
  • Normal
  • NormalSprockets 7% wornout
  • NormalFront idlers 4% wornout
  • MonitorTrack adjusters stuck
  • NormalTrack guides 6% wornout
  • MonitorTrack links stuck and 4% wornout Track links bushings 7% wornout
  • Normal
  • NormalTrack rollers 4% wornout
  • NormalTrack shoes 3% wornout
  • MonitorTravel alarm not working
middle level inspection
  • Normal
  • Normal
  • MonitorRear view mirror missing
  • MonitorJoysticks buttons wornout
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
upper level inspection
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
implement/attachment inspection
  • Normal
  • MonitorExcessive play
  • Normal
  • Normal
  • Monitor50% wornout
  • MonitorExcessive play Grease seal missing
  • N/A
  • Normal
  • Normal
  • Normal
  • Normal
site conditions
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • MonitorNeed to perform service
  • Normal
  • Normal
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering