Quick Search

CAT 336-07

CAT 336-07

CAT Certified
Year
2019
Working hours
3,251 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Breinigsville, PA
+1 732 417 7109
Show phone number
Basic information
BrandCAT 336-07
Foley Inc.
CategoryCrawler Excavators
Serial NumberDKS01481
Unit NumberEQ000018372
Catalog Number10135883
Year2019
Hours3,251 h
CountryUnited States
LocationBreinigsville, United States
Pricing
Price Excluding Tax226,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Combined HydraulicsCombined Hydraulics
Stick - LongStick - Long
LightingLighting
MirrorsMirrors
Coupler Type - HydraulicCoupler Type - Hydraulic
Grading System - 2DGrading System - 2D
Radio - BluetoothRadio - Bluetooth
Additional information12 FOOT STICK
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1400
  • .
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Good• REAR & SIDE CAMERAS
  • Good
  • Good
  • Good
gauges, operator station, console
1900
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAM FM BT (ANTENNA BROKEN)
  • Good
  • Good
  • Good
  • Good
  • Good
engine
400
  • No
  • Yes
  • No
  • No
  • No
  • No
  • CAT C9.3B
  • Good
  • Good
  • Good
  • Good
emissions
200
  • Good
  • Good
cooling system
400
  • No
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
hydraulics
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
technology
200
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • 123"
  • Good
  • Good
  • Good
bucket
600
  • Yes
  • CAT COUPLER
  • 42"
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
LinksCOUPLE OF "KINKS" IN TRACK LINKS
Notes - UNDERCARRIAGETRACKS TOO TIGHT
Track Shoes Width / Type28"
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front158MM8
Idlers Front20.5MM13
Links122.5MM20
Pins & Bushings (External)68MM51
Track Roller 5179MM5
Track Shoe Grouser Height67MM13
comments, misc. repairs, general remarks
  • .
  • INSPECTED 7/5/24 @ 3251.9 HRS
  • PRODUCT LINK (WORKING)
  • AUX HYD
general condition
300
  • NoLAST OIL SAMPLE & SERVICE 10/31/24 @ 3244 HRS
  • No
  • .
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering