2020 CAT 336-07 For Sale - 196,500 USD | Cat Used
Quick Search

CAT 336-07

CAT 336-07

Year
2020
Working hours
4,897 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Williamsburg, VA
+1 804 823 1272
Show phone number
Basic information
BrandCAT 336-07
Carter Machinery Company
CategoryCrawler Excavators
Serial NumberDKS02429
Unit Number5043410
Catalog Number10197413
Year2020
Hours4,897 h
CountryUnited States
LocationWilliamsburg, United States
Pricing
Price Excluding Tax196,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
E-FenceE-Fence
Additional information336-07A HEX
336-07A HEX AM-N/S KOREA CFG1
BEARING, SWING STD
BOOM TUBE W/EOU
BOOM, REACH 21'4"
CAB, DELUXE
CAMERA, REAR + RH VIEW
CIRCUIT, COMBINED
CLEAN EMISSIONS MODULE TR4FINAL
COMMON ARRANGEMENT
CONTROL, QC
COUNTERWEIGHT, 14,990LBS
COUPLER, PG W/O PIN DB
COUPLER, QUICK, HYDRAULIC
CYLINDER, BKT DB
CYLINDER, BOOM
CYLINDER, STICK
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
DOOR, RADIATOR W/O SCREEN
ENGINE AR-COMPL
ETHER STARTING AID
FAN, REVERSE
FILM, EMC
FILM, LIFTING
FILM, OPERATING PATTERN, 2 WAY
FILM, ROPS CERTIFICATION
FILM, STICK WARNING, ANSI
FRAME, SWING STD, BUMPER READY
GP BUCKET
GRADE SENSOR, R12'10" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST & PAYLOAD
GUARD, BOTTOM HD
GUARD, SWIVEL
GUARD, TRACK GUIDE SEGMENTED
GUARD, TRAVEL MOTOR HD
HYDRAULIC PKG, COMBINED
INTEGRATED RADIO, W/O DAB
JOYSTICKS, VERTICAL SLIDER
LIGHT, CHASSIS
LIGHTS, CAB, W/O 360
LIGHTS, REACH BOOM RH & LH
LINES, DRAIN, PG QC
LINES, HP, REACH BOOM
LINES, QC, REACH BOOM
LINES-HP, 12'10" STICK
LINES-MAKE UP, TCS
LINES-QC, 12'10" STICK
LINKAGE, BKT DB W/EYE GRADE
LONG UC W/ HD ROLLER
MACHINE ECM
MIRROR, RH SIDE, FRONT & REAR
MIRRORS, CAB, EXTERNAL
MODULE AR-EXH
MONITOR, 10"
NETWORK MANAGER, A6N2
Online Owner's Manual
PEDAL, STRAIGHT TRAVEL
PRODUCT LINK PKG, CELL PLE742
PRODUCT LINK, CELLULAR PL641
Protection 12 mo. / 1000 hr. PT + HYD
QUICK DRAINS READY
RECEIVER, BLUETOOTH
RETURN PIPE, TCS
SENSOR, PRESSURE, EOU
STICK, R12'10"
SWITCH, DISCONNECT W/O JS
TRACK, 33" TG
TRAVEL ALARM
VALVE, FINE SWING
VALVE, HYDRAULIC TCS HL
WIPER, RADIAL W/O LOWER
WIRING, PRODUCT LINK ELITE
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2100
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2300
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • YesPm unknown
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • YesCode in system
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
technology
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGoodTrack inspection was performed
Track Frame - RightGoodTrack inspection performed a couple dry out pins on right track
Bushings (EXT)2.642.646464
Bushings (INT)34.0934.0988
Carrier Rollers 16.26.26104
Carrier Rollers 26.266.18412
Idlers Front0.850.872128
Links4.84.82828
Shoe Width33.5033.50
Track Roller 10.790.792929
Track Roller 80.830.834848
Track Shoes1.571.571313
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering