Quick Search

CAT 336 TC

CAT 336 TC

Year
2019
Working hours
6,056 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
Victoria, TX
+1 7262167607
Show phone number
Basic information
BrandCAT 336 TC
HOLT CAT
CategoryCrawler Excavators
Serial NumberDKS00670
Unit NumberHLK036469
Catalog Number4715027
Year2019
Hours6,056 h
CountryUnited States
LocationVictoria, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
AIR CONDITIONERAIR CONDITIONER
Additional informationBOOM, REACH 21'4"
CAB, DELUXE
CAMERA, REAR VIEW
GRADE W/2D, ASSIST&PAYLOAD
HYDRAULIC PKG, COMBINED
Online Owner's Manual
PIN GRABBER LINES AND CONTROL
STICK, R12'10"
TOOL CONTROL
TRACK, 33" TG
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering