Quick Search

CAT 336-07

CAT 336-07

CAT Certified
Year
2019
Working hours
3,516 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Breinigsville, PA
+1 732 417 7109
Show phone number
Basic information
BrandCAT 336-07
Foley Inc.
CategoryCrawler Excavators
Serial NumberDKS01688
Unit NumberEQ000018371
Catalog Number10135882
Year2019
Hours3,516 h
CountryUnited States
LocationBREINIGSVILLE, United States
Pricing
Price Excluding Tax226,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
StickStick
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
LightingLighting
MirrorsMirrors
Coupler Type - HydraulicCoupler Type - Hydraulic
Additional information* CAMERA, REAR & RH VIEW
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1210
  • ,
  • Good
  • FairSMALL DENT IN COUNTERWEIGHT
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • GoodCamera, Rear + RH
  • Good
  • Good
  • Good
gauges, operator station, console
1800
  • Yes
  • .
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAM FM BT
  • GoodCLOTH, HEATED, AIR SUSPENSION SEAT
  • Good
  • Good
  • Good
  • Good
  • Good
engine
400
  • No
  • Yes
  • No
  • No
  • No
  • No
  • CAT C9.3B
  • Good
  • Good
  • Good
  • Good
emissions
200
  • Clean Emissions Module - Tier 4 - Final
  • Good
  • Good
cooling system
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Yes
  • Good
  • Good
  • Good
  • Good
hydraulics
1100
  • Good
  • Good
  • GoodCAT X W/ PATTERN CHANGER
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
technology
100
  • Good
boom
300
  • Good
  • Good
  • Good
stick
200
  • 123"
  • Good
  • Good
bucket
500
  • Yes
  • 42"
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number5130098
LinksCOUPLE OF TRACK LINKS "KINKED"
Notes - UNDERCARRIAGETRACKS ADJUSTED TOO TIGHT
Notes - UNDERCARRIAGE 1TRACK GUIDES SLIGHTLY BENT
Track Shoes Width / Type20" DOZER TYPE LINKS
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front157MM12
Idlers Front21MM13
Links123MM13
Pins & Bushings (External)69.5MM10
Track Roller 3180MM5
Track Shoe Grouser Height68MM10
comments, misc. repairs, general remarks
  • .
  • INSPECTED 7/5/24 @ 3516.0 HRS
  • PRODUCT LINK (WORKING)
general condition
300
  • NoLAST OIL SAMPLE & SERVICE 5/12/24 @ 3512 HRS
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering