Quick Search

CAT 336-07

CAT 336-07

CAT Certified
Year
2021
Working hours
1,677 h
Email x
Name

My email address:*

My friend's email address:*

Message:

PON EQUIPMENT AS (NORWAY)
Rudshøgda
+4790944433
Show phone number
Basic information
BrandCAT 336-07
Pon Equipment AS
CategoryCrawler Excavators
Serial NumberWFF20087
Unit NumberE0009065
Catalog Number10116412
Year2021
Hours1,677 h
CountryNorway
LocationRUDSHØGDA, Norway
Pricing
Price Excluding Tax248,124 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information336 07C HEX EU CFG1C
336 ZCON LANE2
BATTERY, COLD WEATHER
BOOM PKG, REACH, HD
BOOM TUBE W/EOU, SB
CAB, PREMIUM 1PC
CAMERA, 360 VISIBILITY
CERTIFICATE, DOC
CONTROL, QC
Customer Value Agreement (CVA) Maskin kan selges med PREMIUM Used service avtale
CYLINDER, BOOM, BLCV
DOOR, RADIATOR W/O SCREEN
FAN, REVERSE
FILM, ROPS CERTIFICATION
FREIGHT INSURANCE CHARGES
GRADE W/2D, ASSIST&PAYLOAD
GUARD, TRACK GUIDE FULL LENGTH
HYDRAULIC PKG, COMBINED BLCV
INSTRUCTIONS, NORWEGIAN
LANE 2 ORDER
LIGHTS, CAB, W/RAIN PROTECTOR
LIGHTS, SURROUND, PREMIUM
LINES, DRAIN, DQC
LINES, HP, REACH BOOM
LINES, QC, REACH BOOM
LINES-HP, R3.2M STICK
LINES-QC, R3.2M STICK
MIRROR, CAB, W/O GUARD
MIRROR, RH SIDE, FRONT & REAR
MONITOR, 10"
NETWORK MANAGER, STD
NO WINDSHIELD WASHING FLUIDS
Online Owner's Manual
PROD LINK, PLE643/PLE743 RADIO
QUICK DRAINS READY, HRC
ROLL ON-ROLL OFF
SLCV, PILOT LINE
SMART BOOM
STICK PKG, R3.2M HD
STORAGE PROTECTION (EXPORT)
SWITCH, DISCONNECT W/JS
TERMINALS, JUMP START
TRACK, 600MM DG
WIPER, PARALLEL, 1PC
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement Maskin kan selges med PREMIUM Used service avtale
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering