Quick Search

CAT 336F

CAT 336F

CAT Certified
Year
2017
Working hours
6,884 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BERGERAT MONNOYEUR S.A.S.
Nearly New Moissy Cramayel, 77
+33 149228299
Show phone number
Basic information
BrandCAT 336F
BERGERAT MONNOYEUR S.A.S.
CategoryCrawler Excavators
Serial NumberKCS10048
Unit Number22045353
Catalog Number4892306
Year2017
Hours6,884 h
CountryFrance
LocationNEARLY NEW MOISSY CRAMAYEL, France
Pricing
Price Excluding Tax186,961 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AUTO LUBEAUTO LUBE
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
EPA LABELEPA LABEL
BOOM, 1 PIECEBOOM, 1 PIECE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CE PLATECE PLATE
BOOM CHECK VALVEBOOM CHECK VALVE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK CHECK VALVESTICK CHECK VALVE
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1620
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1020
  • Good
  • Good
  • Good
  • Goodt
  • Good
  • FairRETRO GAUCHE MANQUANT
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • MOTEUR TIER 4F / EPA
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • 6,5m
  • Good
  • Good
  • Good
stick
210
  • 3,2m
  • Good
  • Fair
  • Good
bucket
510
  • YesCaterpillar Mix match hydraulique
  • GODET ROCHE
  • Caterpillar Mix match hydraulique
  • 1500mmm
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE97%
Link Part Number6Y2590
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front15815822
Carrier Rollers Rear15815822
Idlers Front21211414
Pins & Bushings (External)12212222
Pins & Bushings (Internal)686800
Segments00
Track Roller 117817822
Track Roller 222
Track Roller 322
Track Roller 422
Track Roller 522
Track Roller 622
Track Roller 722
Track Roller 822
Track Shoes (Width)373722
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • Très bon état général
  • GODET ROCHE 1500mmm
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering