Quick Search

CAT 336-0710X

CAT 336-0710X

Year
2019
Working hours
4,779 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 336-0710X
Foley Equipment Company
CategoryCrawler Excavators
Serial NumberYBN00403
Unit NumberRGN1229
Catalog Number4554635
Year2019
Hours4,779 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax217,270 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2019 MODEL
336-07A HEX
BEARING, SWING STD
BOOM TUBE W/EOU
BOOM, REACH 21'4"
CAB, DELUXE
CAMERA, REAR + RH VIEW
CAMERA, REAR VIEW W/MIRROR
CIRCUIT, COMBINED
COMMON ARRANGEMENT
CONTROL, QC
COUNTERWEIGHT, 14,990LBS
CYLINDER, BKT DB
CYLINDER, BOOM
CYLINDER, STICK
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
DECALS, STICK WARNING, ANSI
DOOR, RADIATOR W/O SCREEN
ETHER STARTING AID
FAN, STD
FILM, EMC
FILM, LIFTING
FILM, OPERATING PATTERN, 2WAY
FILM, ROPS CERTIFICATION
FINE SWING
FRAME, SWING STD, BUMPER READY
GRADE SENSOR, R10'6" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM HD
GUARD, SWIVEL
GUARD, TRACK GUIDE SEGMENTED
GUARD, TRAVEL MOTOR HD
HYDRAULIC PKG, COMBINED
INSTRUCTIONS, ENGLISH
JOYSTICKS, SLIDER
LANE 3 ORDER
LIGHT, CHASSIS
LIGHTS, CAB, W/O 360
LIGHTS, REACH BOOM RH & LH
LINES, DRAIN, PGC
LINES, HP, REACH BOOM
LINES, QC, REACH BOOM
LINES-HP, R10'6" STICK
LINES-MAKE UP, TCS
LINES-QC, R10'6" STICK
LINKAGE, BKT DB W/ EYE CGC
LONG UC W/ HD ROLLER
MACHINE ECM
MIRROR, CAB, W/O GUARD
MIRROR, RH SIDE, FRONT
MIRROR, RH SIDE, FRONT & REAR
MONITOR, 10"
NETWORK MANAGER, GRADE ADV.
Online Owner's Manual
PEDAL, STRAIGHT TRAVEL
PRODUCT LINK PKG, CELL PLE742
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS READY
RADIO, W/BLUETOOTH
RECEIVER, BLUETOOTH
RETURN PIPE, TCS
ROLL ON-ROLL OFF W/O BKT QC DB
SENSOR, PRESSURE, EOU
STICK, R10'6"
STORAGE PROTECTION (EXPORT)
SWITCH, DISCONNECT
TRACK, 33" TG
TRAVEL ALARM
VALVE, HYDRAULIC TCS HL
WIPER, RADIAL W/O LOWER
WIRING, PRODUCT LINK ELITE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering