Quick Search

CAT 336FL TC

CAT 336FL TC

CAT Certified
Year
2018
Working hours
5,312 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 336FL TC
WAGNER EQUIPMENT CO.
CategoryCrawler Excavators
Serial NumberRKB20452
Unit Number455289
Catalog Number4663839
Year2018
Hours5,312 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax183,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
Ether AidEther Aid
Additional informationACCUMULATOR WITH CRN
AIR CLEANER, HIGH EFFICIENCY
ALARM, TRAVEL
BATTERY, COLD WEATHER
BLOCK HEATER
BOOM, REACH 6.5M (21'4") HD
BUCKET-SD, 54" 2.14 YD3 (DB)
BUMPER, SIDE RUBBER
C9.3 ENGINE
CAB-ROPS,70/30,W/VANDAL-GBSS
CAMERA, REAR VIEW, MIRROR-RH
CASE DRAIN LINES
CAT CERTIFIED USED
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT, COMBINED
COLD WEATHER STARTING PKG
COMBINED CIR STP PKG
CONTROL, FINE SWING
COOLANT, COLD WEATHER
COOLING, HIGH AMBIENT
COUNTERWEIGHT, STD
COUPLER LINES, REACH BOOM
COVER, FENDER
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BKT (DB LINKAGE)
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
HATCH, OPENABLE ROOF (DUAL)
JOYSTICK, THUMB WHEEL
LIGHTING, CAB (HALOGEN)
LINES, BDRV (TCS20)
LINES, BOOM-UP (STD)
LINES, CYLINDER, BOOM
LINES, FRONT (QC)
LINES, OIL COOLER, STD
LINES, SDRV (STD/PGQC)
LINES, STICK-IN (TCS)
LINES, TRAVEL (STP)
LINES-HP, R12'10" STICK
LINES-HP, REACH BOOM
LINES-QC, R12'10" STICK
LINKAGE, BKT-DB W/LIFT
MACHINE CONTROLLER TCS
MAT, FLOOR, RH PEDAL
MIRROR, W/O GUARD
Online Owner's Manual
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PRICE UPDT: 09/29/23 VIA U1C2700
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
REACH BOOM HD PKG
SEAT BELT, 51MM (2")
SEAT,H-BACK,HEATER,S/AIR,COL
STICK, R12'10" DB HD
SUN SCREEN (70/30)
TERMINALS, JUMP START
TIP, PENETRATION PLUS
TRACK, 31" TG (GLT)
UPPER COVER, STANDARD
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC, TCS
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1210
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
safety items
300
  • Good
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Ok
  • Ok
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • No
  • 53
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering