Quick Search

CAT 336FL TC

CAT 336FL TC

CAT Certified
Year
2018
Working hours
5,248 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 336FL TC
WAGNER EQUIPMENT CO.
CategoryCrawler Excavators
Serial NumberRKB21113
Unit NumberM457749G
Catalog Number4665064
Year2018
Hours5,248 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax193,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
Ether AidEther Aid
Additional information5217 GD 3/20/24
ACCUMULATOR WITH CRN
AIR CLEANER, HIGH EFFICIENCY
ALARM, TRAVEL
BATTERY, COLD WEATHER
BLOCK HEATER
BOOM PKG, REACH CGC
BOOM, REACH 6.5M (21'4") CGC
BUMPER, SIDE RUBBER
C9.3 ENGINE
CAB-ROPS,70/30,W/VANDAL-GBSS
CAMERA, REAR VIEW, MIRROR-RH
CAT CERTIFIED USED
CATEGORY 300 HYDRAULIC MULTI PIN
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT, COMBINED
COLD WEATHER STARTING PKG
COMBINED CIR STP PKG
CONTROL, FINE SWING
CONTROL, GRADE & SLOPE
COOLANT, COLD WEATHER
COOLING, HIGH AMBIENT
COUNTERWEIGHT, STD
COUPLER LINES, REACH BOOM
COUPLER, PG W/O PINS DB
COVER, FENDER
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BKT DB CGC
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
GRAB COUPLER W/O PINS, DB LINK
GUARD, BKT DB CYLINDER, CGC
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
HATCH, OPENABLE ROOF (DUAL)
JOYSTICK, THUMB WHEEL
LIGHTING, CAB (HALOGEN)
LINES, BDRV (TCS20)
LINES, BOOM-UP (STD)
LINES, CYLINDER, BOOM
LINES, FRONT (QC)
LINES, OIL COOLER, STD
LINES, SDRV (STD/PGQC)
LINES, STICK-IN (TCS)
LINES, TRAVEL (STP)
LINES-HP, R12'10" STICK
LINES-HP, REACH BOOM
LINES-QC, R12'10" STICK
LINKAGE, BKT-DB W/LIFT
MACHINE CONTROLLER TCS
MAT, FLOOR, RH PEDAL
MIRROR, W/O GUARD
Online Owner's Manual
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
SEAT BELT, 51MM (2")
SEAT,H-BACK,HEATER,S/AIR,COL
STICK, R12'10" DB HD CGC
SUN SCREEN (70/30)
TERMINALS, JUMP START
TRACK, 28" SG (GLT)
UPPER COVER, CGC
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC, TCS
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering