Quick Search

CAT 336FL

CAT 336FL

CAT Certified
Year
2018
Working hours
3,492 h
Email x
Name

My email address:*

My friend's email address:*

Message:

OHIO CAT
North Canton, OH
+1 419 873 2918
Show phone number
Basic information
BrandCAT 336FL
Ohio CAT - Cleveland
CategoryCrawler Excavators
Serial NumberTZA20212
Unit NumberU61317
Catalog Number4867182
Year2018
Hours3,492 h
CountryUnited States
LocationNorth Canton, United States
Pricing
Price Excluding Tax165,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information336F L HEX AM-N BCF3
336F L HEX HEAVY CTWT
ACCUMULATOR WITH CRN
AIR CLEANER, STANDARD
AIR CONDITIONER
ALARM, TRAVEL
BOOM, REACH 21'4" EXT SVC
BUCKET, 54" 2.14
BUMPER, SIDE RUBBER
CAB GP
CAMERA, REAR VIEW, MIRRORS(RH)
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT, COMBINED
CLEAN EMISSION MOD TIER 4 FINAL
COMBINED CIR STP PKG
CONTROL, FINE SWING
COOLANT, COLD WEATHER
COOLING, HIGH AMBIENT
COUNTERWEIGHT, HEAVY
COUPLER, PIN GRABBER DB W/PINS
COVER, FENDER
CTRL, CAT PIN GRABBER COUPLER
Customer Value Agreement (CVA) 24 Month / 500 Hour CVA
CYLINDER, BKT (DB LINKAGE)
CYLINDER, BOOM
CYLINDER, STICK (W/O SLCV
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
ETHER AID
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
HATCH, OPENABLE ROOF (DUAL)
JOYSTICK, THUMB WHEEL
LIGHTING, CAB (HALOGEN)
LINES, BDRV (TCS20)
LINES, BOOM-UP (STD)
LINES, CYLINDER, BOOM
LINES, FRONT (QC)
LINES, OIL COOLER, STD
LINES, SDRV (STD/PGQC)
LINES, STICK-IN (TCS)
LINES, TRAVEL (STP)
LINES-HP, 12'10" STICK
LINES-HP, REACH BOOM
LINES-QC, REACH BOOM
LINKAGE, BKT-DB W/LIFT
MACHINE CONTROLLER TCS
MAT, FLOOR, RH PEDAL
MIRRORS, CAB, EXTERNAL
MODULE AR-EXH
Online Owner's Manual
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PRODUCT LINK, CELLULAR PL641
Protection 12 Month / 1000 Hour Powertrain & Hydraulic
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
REACH BOOM ES PKG
SEAT BELT, 2"
SEAT,H-BACK,HEATER,S/AIR,COOL
STICK, R12'10" DB ES
SUN, SHADE
TRACK, 28" SG (GLT)
UPPER COVER, STANDARD
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC, TCS
WASHER, WINDSHIELD UPPER
WIPER-RADIAL, W/O LOWER
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 Month / 500 Hour CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1900
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • Red
  • N
  • No smoke
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
300
  • Factory
  • Good
  • Good
  • Good
stick
300
  • Factory
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • Cat
  • Cat, p/n 3898070
  • NBC26928
  • 50in
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering