Quick Search

CAT 336E L

CAT 336E L

Year
2012
Working hours
12,255 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Billings, MT
+1 406 656 0202 x8235
Show phone number
Basic information
BrandCAT 336E L
Tractor & Equipment Co.
CategoryCrawler Excavators
Serial NumberYEP00493
Unit Number23G1060
Catalog Number10094610
Year2012
Hours12,255 h
CountryUnited States
LocationBillings, United States
Pricing
Price Excluding Tax98,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
BucketBucket
Ether AidEther Aid
Additional informationACCUMULATOR WITH CRN
AIR CLEANER, STANDARD
ASHTRAY
BATTERY, COLD WEATHER
BELT, SEAT, 3" RETRACTABLE
BLOCK HEATER
BOOM, REACH 21'4" EXT SVC
BUMPER, SIDE RUBBER
CAB STD PKG
CAB-ROPS, 70/30,W/VANDAL-G BOSS
CAMERA, REAR VIEW PKG
CAMERA, REAR VIEW, MIRRORS (RH)
CERT EMISSIONS, EPA/EU
CHARGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
CONSISNTING OF
CONSISTING OF
CONTROL, FINE SWING
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 15,432LBS
COUPLER, CENTER-LOCK
CTRL & LINES, CTR-LOCK PIN GRB
CYLINDER, BKT (DB LINKAGE)
CYLINDER, BOOM
CYLINDER, STICK (W/O SLCV)
END OF CONSIST
GUARD HD BOTTOM PKG
GUARD VANDALISM HID PKG
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
GUARD, VANDALISM
HATCH, OPENABLE ROOF
HYD VLV PKG
INSTRUCTIO, NORTH AMERICAN ANSI
INSTRUCTIONS, ENGLISH
JOYSTICK STANDARD PKG
JOYSTICK, ONE BUTTON
LANE 3 ORDER
LIGHTING, CAB (HID)
LINES, CYLINDER, BOOM
LINES, OIL COOLER, STD
LINES-QC PKG(R-BOOM/12'10"STK)
LINKAGE, BKT-DB W/LIFT
MAT, FLOOR
MIRRORS, CAB, EXTERNAL
Online Owner's Manual
PANEL, STD START SWITCH
PRODUCT LINK-SATELLITE (PL321)
QUICK DRAINS, READY (OIL)
R-BOOM/12'10" STK EXT SVC PKG
R-CYLINDER PKG
RADIO, 24V AM/FM
ROLL ON-ROLL OFF
SEAT, H-BACK,HEATER,S/AIR,COOL
STICK, 12'10" DB EXT SVC
SUN, SHADE
TERMINALS, JUMP START
TRACK, 34" TG (GLT)
VALVE, ANTI DRIFT, BOOM
VALVE, HYDRAULIC
VAVLE, ANTI DRIFT, STICK
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, FRONT 70/30
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering