Quick Search

CAT 336EL

CAT 336EL

Year
2014
Working hours
11,306 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT CAT
Quebec City, QC
+1 800 268 1965
Show phone number
Basic information
BrandCAT 336EL
Toromont Cat – Concord
CategoryCrawler Excavators
Serial NumberJRJ00492
Unit NumberMC049870
Catalog Number10091075
Year2014
Hours11,306 h
CountryCanada
LocationQUEBEC CITY, Canada
Pricing
Price Excluding Tax110,499 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Undercarriage, LongUndercarriage, Long
Product LinkProduct Link
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
MirrorsMirrors
Pilot ControlPilot Control
Straight Travel PedalStraight Travel Pedal
Hand and Foot ControlHand and Foot Control
BeaconBeacon
Boom - 1 PieceBoom - 1 Piece
CE PlateCE Plate
Coupler Type - HydraulicCoupler Type - Hydraulic
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Coupler - StandardCoupler - Standard
Radio - AM FM CD RadioRadio - AM FM CD Radio
Additional informationCUSTOMER CONSIGNMENT

BOOM REACH 21'4" EXT SVC
Online Owner's Manual
STICK 12'10" DB EXT SVC
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2010
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering