Quick Search

CAT 336DL

CAT 336DL

Year
2010
Working hours
13,776 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WILLIAM ADAMS PTY. LTD.
Clayton, VI
+61 1300923267
Show phone number
Basic information
BrandCAT 336DL
William Adams Pty Ltd
CategoryCrawler Excavators
Serial NumberWRK00223
Unit Number81683
Catalog Number10060690
Year2010
Hours13,776 h
CountryAustralia
LocationClayton, Australia
Pricing
Price Excluding TaxOn Request
Tax (10%)On Request
Price Including TaxOn Request
Details
Accessories
AM FM RADIOAM FM RADIO
AIR CONDITIONERAIR CONDITIONER
BEACONBEACON
Additional informationTerms And Conditions Of Sale
1. All Prices Are In Australian Dollars
2. All Prices Are Subject To Alteration Without Notice
3. No Warranty Applies Unless Otherwise Stated In Writing
4. All Machines Are Available Strictly Subject To Prior Sale
5. All Machines Are - Ex Our Premises Unless Otherwise Indicated
6. All Sales Are Nett Cash Ex Works

CAB-ROPS, DELUXE COMFORT
CERT EMISSIONS, ISO9000
CONTROL PKG, COMBINED
COUPLER CONTROL, W/R3.2M LINES
Customer Value Agreement (CVA)
GUARD, FULL BOTTOM
HP LINES, R-BOOM & R3.2M STICK
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LIGHTING, CAB (HALOGEN)
Online Owner's Manual
PREFILTER, AIR
R-BOOM & STICK LOW CTRL VALVES
R-BOOM/ R3.2M STICK DB HD HA
REGIONAL PACKAGE ANZ/PAC
SENSOR, BLCV & SLCV
TRACK, 700MM TRIPLE GROUSER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering