2020 CAT 335F For Sale - 229,000 USD | Cat Used
Quick Search

CAT 335F

CAT 335F

CAT Certified
Year
2020
Working hours
2,195 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Atlantic, IA
+1 952 843 3582
Show phone number
Basic information
BrandCAT 335F
Ziegler CAT
CategoryCrawler Excavators
Serial NumberSGJ20950
Unit NumberI8176
Catalog Number10169105
Year2020
Hours2,195 h
CountryUnited States
LocationATLANTIC, United States
Pricing
Price Excluding Tax229,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
StickStick
Coupler - QuickCoupler - Quick
Engine EnclosuresEngine Enclosures
LightingLighting
MirrorsMirrors
Straight Travel PedalStraight Travel Pedal
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - AM FM RadioRadio - AM FM Radio
Additional informationCat Certified Used - 12 Month / 1000 Hour Powertrain and Hydraulic Warranty and a
24 Month / 1000 Hour Parts only CVA

Standard bucket will be included.

335F L CR HEX AM-N BCF1
AIR CLEANER, STANDARD
ANTIFREEZE, -50C (-58F)
Cat Certified Used includes 1yr/1000 PT and HYD with 2yr CVA
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT, MEDIUM PRESSURE
CONTROL, FINE SWING
CTRL,CAT PIN GRAB COUPLER ANSI
Customer Value Agreement (CVA) 2 year / 24 month CVA
DECALS, CAB ANSI
ENGINE S/N D8T59526
FIXTURE, BUCKET LINKAGE CB
FRAME, UC PKG STD
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, VANDALISM
HYDRAULIC PKG, COMB STP
INSTRUCTIONS OUTSIDE, ANSI
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LINES-HP, R10'6" STICK
LINES-HP, REACH BOOM
LINES-MP, R10'6" STICK
LINES-MP, REACH BOOM
LINES-QC, R10'6" STICK
LINES-QC, REACH BOOM
PILOT LINES, BKT, PGQC
PRODUCT LINK, CELLULAR PL641
Protection Cat Certified Used - 12 Month / 1000 Hour Powertrain and Hydraulic Warranty and a
24 Month / 1000 Hour Parts only CVA
Remaining Factory Warranty Powertrain, Hydraulic and Technology coverage thru 6-30-2025 or 4000 hours, Emissions coverage thru 6-30-2026 or 3000 hours
ROLL ON-ROLL OFF
SEAT,H-BACK,HEATER,S/AIR,COOL
STARTING, COLD WEATHER, JS
STICK, R10'6" (CB2) HD
STORAGE PROTECTION (EXPORT)
TRACK, 33" TG (GLT)
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
700
  • Yes
  • No
  • Yes
  • Full
  • Full
  • GoodCools normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
500
  • D8T59526
  • Engine runs smooth with good power.
  • Normal
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • Cools normal.
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Hydraulics function normal.
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • 20 3"
  • Good
  • Good
  • Good
stick
300
  • 10 6"
  • Good
  • Good
  • Good
bucket
  • Yes
  • CAT
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number6Y2589 & 90
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front15915944
Carrier Rollers Rear15915944
Idlers Front202022
Links12412477
Pins & Bushings (External)69.569.51010
Pins & Bushings (Internal)8668661010
Segments1010
Track Roller 919.519.51010
comments, misc. repairs, general remarks
  • Standard bucket will be included with machine.
general condition
300
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering