Quick Search

CAT 335F CR

CAT 335F CR

Year
2016
Working hours
2,877 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HAWTHORNE PACIFIC
Waipahu, HI
+1 808 676 0397
Show phone number
Basic information
BrandCAT 335F CR
Hawthorne Cat - Waipahu
CategoryCrawler Excavators
Serial NumberKNE00509
Unit NumberH15177
Catalog Number2368615
Year2016
Hours2,877 h
CountryUnited States
LocationWaipahu, United States
Pricing
Price Excluding Tax235,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional information*335F L CR HYD EXCAVATOR
*ALARM, TRAVEL
*BOOM, REACH 20'3"
*CHANGER,HAND CTRL 2-WAY (ANSI)
*COMBINED CIR STP PKG
*CONTROL, FINE SWING
*CTRL,CAT PIN GRAB COUPLER ANSI
*GUARD, SWIVEL
*GUARD, TRACK GUIDE, SEGMENTED
*GUARD, VANDALISM
*LINES-HP, R10'6" STICK
*LINES-HP, REACH BOOM
*LINKAGE, BKT-CB2 W/LIFT
*PRODUCT LINK, CELLULAR PL641
*RADIO, 24V AM/FM
*SEAT, H-BACK, W/HEATER,S/AIR
*STICK, R10'6" (CB2) HD
*TRACK, 33" TG (GLT)
COUPLER, PIN GRABBER CB W/PINS
Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering