Quick Search

CAT 335F

CAT 335F

Year
2020
Working hours
3,491 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Billings, MT
+1 406 656 0202 x8235
Show phone number
Basic information
BrandCAT 335F
Tractor & Equipment Co.
CategoryCrawler Excavators
Serial NumberSGJ20990
Unit Number23G0583
Catalog Number10065006
Year2020
Hours3,491 h
CountryUnited States
LocationBillings, United States
Pricing
Price Excluding Tax288,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
BucketBucket
Additional information335F L CR STANDARD ARRANGEMENT
335F L HEX
ALARM, TRAVEL
BOOM, REACH 20'3" HD
CAMERA, REAR VIEW, MIRRORS RH
CHANGER,HAND CTRL 2-WAY (ANSI)
CLEAN EMISSIONS MODULE
CONTROL, FINE SWING
COUPLER, PIN GRABBER CB W/PINS
CTRL,CAT PIN GRAB COUPLER ANSI
CYLINDER, BKT (CB2 LINKAGE)
CYLINDER, R-BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSID3 CB
FRAME, UC PKG STD
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
HYDRAULIC PKG, COMB STP
INSTRUCTIONS OUTSIDE, ANSI
LINES-HP, R10'6" STICK
LINES-HP, REACH BOOM
LINES-QC, R10'6" STICK
LINES-QC, REACH BOOM
LINKAGE, BKT-CB2 W/LIFT
Online Owner's Manual
PILOT LINES, BKT, PGQC
PILOT LINES, BOOM STD
PILOT LINES, SDRV STD
PREFILTER, AIR (EXTERNAL)
PRODUCT LINK, CELLULAR PL641
RADIO, 24V AM/FM
SEAT, H-BACK, W/HEATER,S/AIR
STARTING, COLD WEATHER, JS
STICK, R10'6"CB2
TRACK, 33" TG (GLT)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering