Quick Search

CAT 335-07

CAT 335-07

Year
2022
Working hours
1,375 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT CAT
Hamilton, ON
+1 800 268 1965
Show phone number
Basic information
BrandCAT 335-07
Toromont Cat – Concord
CategoryCrawler Excavators
Serial NumberXBE00586
Unit NumberMC052290
Catalog Number10121466
Year2022
Hours1,375 h
CountryCanada
LocationHAMILTON, Canada
Pricing
Price Excluding Tax376,887 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
EPA LabelEPA Label
Undercarriage, LongUndercarriage, Long
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
MirrorsMirrors
Straight Travel PedalStraight Travel Pedal
Hand and Foot ControlHand and Foot Control
CE PlateCE Plate
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - BluetoothRadio - Bluetooth
Auto LubeAuto Lube
Additional informationCUSTONER CONSIGNMENT

BOOM REACH 20'2"
STICK R12'4", CB2
TRACK 33" TG
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering