Quick Search

CAT 335FLCR

CAT 335FLCR

Year
2017
Working hours
9,758 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
Basic information
BrandCAT 335FLCR
Foley Inc.
CategoryCrawler Excavators
Serial NumberKNE10243
Unit NumberEQ000004669
Catalog Number10094863
Year2017
Hours9,758 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax105,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
CARBODY, STANDARDCARBODY, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
BOOM, 1 PIECEBOOM, 1 PIECE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional informationTO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON. ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. FOLEY DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE.

Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
760
  • No
  • No
  • No
  • LEFT FRT FRAME PANEL COUPLE SMALL DENTS. RIGHT FRAME PANEL BOTTOM AREA DENTED.
  • Fair1 TOW HOOK LARGE BEND, 1 TOW HOOK SMALL BEND.
  • FairFEW GOUGES.
  • FairRIGHT FRT BELLY PAN N/G. RIGHT CENTER PAN BEND, RAD PAN N/G.
  • Good
  • FairHOOD OPEN CLY NOT LOCKING IN OPEN POSITION.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFRT METAL CAB COWELL N/G. BENT+DENTED.
  • Fair3 ROLLER FRAME STEPS HAVE BENDS.
safety items
200
  • Good
  • Good
gauges, operator station, console
1120
  • Yes
  • FairTO COLD OUT TO TEST.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCOUPLE STAINS, SEAT COVER INSTALLED.
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • YesBELLHOUSING, 2 REMOTE FILTER HOSES, CLASS 2 OIL LEAKS.
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAS PER CUSTOMER THEY JUST PERFORMED PM SERVICE.
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1210
  • Good
  • Good
  • Good
  • Fair1 HYD HOSE PUMP AREA CLASS 2 LEAK.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
020
  • FairSMALL DENTS+GOUGES.
  • FairSOME WEAR AT MOUNTING PIN+BUSHINGS.
stick
110
  • 10 FOOT 6 INCH.
  • Good
  • FairINSIDE BOTTOM DENTED, GOUGES.
bucket
130
  • YesHYD.
  • 60 INCH.
  • FairSOME WEAR AT BOTTOM BUCKET AREA. POSSIBLE 1 BUCKET PIN FROZEN.
  • FairSOME WEAR AT BUCKET LINKAGE PINS+BUSHINGS.
  • Good
  • FairSOME WEAR AT TEETH.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGESPROCKETS WORN 15% REMAINING. REST OF UNDERCARRIAGE 30% REMAINING.
Link Part Number6Y2590
LinksNOTE, PIN+BUSHING WEAR, TRACK NOISE, IDLERS ADJUSTED OUT PAST FRAMES.
Pins & Bushings (External)PIN+BUSHING WEAR, COUPLE BUSHINGS CRACKED.
Segments15% REMAINING.
Track Shoes34 INCH PADS. NOTE FEW NEW PADS INSTALLED. FEW PADS SMALL BENDS.
Track Frame - LeftFairWEAR AT GUIDING GUARDS.
Track Frame - RightFairWEAR AT GUIDING GUARDS.
Carrier Rollers Front5.75.76060
Idlers Front.9.96060
Links4.64.67070
Pins & Bushings (External)2.62.66565
Segments8585
Track Roller 16.66.66060
Track Shoes (Width).8.86565
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering