Quick Search

CAT 335FL CRTC

CAT 335FL CRTC

Year
2019
Working hours
4,853 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
San Antonio, TX
+1 7262167607
Show phone number
Basic information
BrandCAT 335FL CRTC
HOLT CAT
CategoryCrawler Excavators
Serial NumberSGJ20471
Unit NumberHLK036769
Catalog Number4726416
Year2019
Hours4,853 h
CountryUnited States
LocationSan Antonio, United States
Pricing
Price Excluding Tax168,105 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
AIR CONDITIONERAIR CONDITIONER
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional informationBOOM, REACH 20'3" HD
CAMERA, REAR VIEW
CIRCUIT, COMBINED
Online Owner's Manual
STICK, R10'6" (CB2) HD
TOOL CONTROL
TRACK, 33" TG (GLT)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering