Quick Search

CAT 335FLCR

CAT 335FLCR

CAT Certified
Year
2019
Working hours
2,573 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
Basic information
BrandCAT 335FLCR
Foley Inc.
CategoryCrawler Excavators
Serial NumberSGJ20712
Unit NumberEQ000013515
Catalog Number10109798
Year2019
Hours2,573 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax244,950 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Product LinkProduct Link
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Radio - AM FM RadioRadio - AM FM Radio
Vandal GuardsVandal Guards
Additional informationLINES, HYD COUPLER, 42" CAT BUCKET

*CTRL,CAT PIN GRAB COUPLER ANSI
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1400
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1600
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Ok
  • Ok
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Ok
  • Ok
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
400
  • No
  • No
  • Ok
  • Ok
  • Ok
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
600
  • Yes
  • Cat
  • Cat pin grabber
  • 42 inch
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good90% remaining
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
CannonOk
Carrier RollersOk
IdlersOk
Link Part Number6Y2590
LinksOk
Pins & Bushings (External)Ok
Pins & Bushings (Internal)Ok
SegmentsOk
Track ShoesOk
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front158 mm158 mm88
Carrier Rollers Rear158 mm158 mm88
Front Idler21 mm21 mm1414
Links124 mm124 mm55
Pins & Bushings (External)68 mm68 mm1818
Pins & Bushings (Internal)8.50 inch8.50 inch00
Segments1010
Track Roller 121 mm21 mm3030
Track Roller 221 mm21 mm3030
Track Roller 321 mm21 mm3030
Track Roller 421 mm21 mm3030
Track Roller 521 mm21 mm3030
Track Roller 621 mm21 mm3030
Track Roller 721 mm21 mm3030
Track Roller 821 mm21 mm3030
Track Roller 921 mm21 mm3030
Track Shoes (Width)34 inch34 inch55
final drives
400
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
general condition
300
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering