2019 CAT 335FL CR For Sale - 150,500 USD | Cat Used
Quick Search

CAT 335FL CR

CAT 335FL CR

CAT Certified
Year
2019
Working hours
7,266 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Richmond, VA
+1 804 823 1272
Show phone number
Basic information
BrandCAT 335FL CR
Carter Machinery Company
CategoryCrawler Excavators
Serial NumberSGJ20691
Unit Number5044860
Catalog Number10191769
Year2019
Hours7,266 h
CountryUnited States
LocationRichmond, United States
Pricing
Price Excluding Tax150,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information335F L CR STANDARD ARRANGEMENT
335F L HEX
ALARM, TRAVEL
BOOM, REACH 20'3" HD
CAMERA, REAR VIEW, MIRRORS RH
CHANGER, HAND CTRL 2-WAY (ANSI)
CLEAN EMISSIONS MODULE TR4FINAL
COMBINED CIR STP
CONTROL
CTRL, CAT PIN GRAB COUPLER ANSI
CYLINDER, BKT (CB2 LINKAGE)
CYLINDER, R-BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECAL CAB
FRAME, UC PKG STD
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, VANDALISM
INSTRUCTIONS OUTSIDE, ANSI
LINES-HP, R10'6" STICK
LINES-HP, REACH BOOM
LINES-QC, R10'6" STICK
LINES-QC, REACH BOOM
LINKAGE, BKT-CB2 W/LIFT
Online Owner's Manual
PILOT LINES, BKT, PGQC
PILOT LINES, BOOM STD
PILOT LINES, SDRV STD
PREFILTER, AIR (INTEGRATE)
PRODUCT LINK, CELLULAR PL641
Protection 12m + 1,000hr PT+HYD
RADIO, 24V AM/FM
SEAT, H-BACK,W/HEATER,S/AIR
STARTING, COLD WEATHER, JS
STICK, R10'6" CB2
TRACK, 33" TG (GLT)
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1910
  • Yes
  • No
  • FairBumper is bent and seal is missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodBottom RH step going to the catwalk is slightlybent
safety items
500
  • Yes
  • Yes
  • Yes
  • NoSafety decals are missing
  • No
  • Yes
  • Yes
  • Good
  • Good
  • GoodReplaced during inspection
  • Good
  • Good
gauges, operator station, console
2300
  • Full
  • Full
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodReplaced during inspection
engine
1000
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Machine passed aftertreatment test
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • Full
  • Good
  • Good
  • Good
  • Good
  • GoodOil leak in pump compartment repaired during inspection
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
600
  • Yes
  • Cat
  • 48in
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNew teeth installed during inspection
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number213-1971
Track Shoes Width / Type33 1/2in
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front15915848
Carrier Rollers Rear15915944
Idlers Front2221.52821
Idlers RearN/AN/A
Links1211214242
Pins & Bushings (External)68.568.53535
Pins & Bushings (Internal)8708704040
Segments9in9in2525
Track Roller 120202929
Track Roller 220202929
Track Roller 3GUARDGUARD
Track Roller 420202929
Track Roller 5GUARDGUARD
Track Roller 620202929
Track Roller 7GUARDGUARD
Track Roller 820202929
Track Shoe Grouser Height3737.52926
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • No
  • Yes
  • No
  • Yes
  • Yesleaking lines from the pump area
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering