Quick Search

CAT 335F LCR

CAT 335F LCR

CAT Certified
Year
2018
Working hours
4,050 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WILLIAM ADAMS PTY. LTD.
Clayton, VI
+61 1300923267
Show phone number
Basic information
BrandCAT 335F LCR
William Adams Pty Ltd
CategoryCrawler Excavators
Serial NumberSGJ20324
Unit Number37493
Catalog Number10066056
Year2018
Hours4,050 h
CountryAustralia
LocationClayton, Australia
Pricing
Price Excluding TaxOn Request
Tax (10%)On Request
Price Including TaxOn Request
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional informationTerms And Conditions Of Sale
1. All Prices Are In Australian Dollars
2. All Prices Are Subject To Alteration Without Notice
3. No Warranty Applies Unless Otherwise Stated In Writing
4. All Machines Are Available Strictly Subject To Prior Sale
5. All Machines Are - Ex Our Premises Unless Otherwise Indicated
6. All Sales Are Nett Cash Ex Works

AIR CLEANER, HIGH EFFICIENCY
BEACON ELECTRICAL OUTLET
BUCKET-CU, 1800MM 1.81M3 (CB)
CIRCUIT, COMB, STP B/SLCV PKG
CIRCUIT, MEDIUM PRESSURE BLADE
CONTROL, FINE SWING, LESS
COUPLER, PG W/O PIN CB
CTRL,CAT PIN GRAB COUPLER ISO
Customer Value Agreement (CVA)
DECALS, CAB ISO
FILM, LIFTING
FRAME, UC PKG BLADE
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
INSTRUCTIONS OUTSIDE, ISO
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LINES-HP, R3.2M STICK
LINES-HP, REACH BOOM
LINES-QC, R3.2M STICK
LINES-QC, REACH BOOM
Online Owner's Manual
PILOT LINES, BKT, PGQC
PLATE, YEAR OF MANUFACTURE
PRODUCT LINK, SATELLITE PL631
ROLL ON-ROLL OFF
SEAT,H-BACK,HEATER,S/AIR,COOL
SENSOR, LEVEL
STICK, R3.2M (CB2) HD
STORAGE PROTECTION (EXPORT)
TRACK, 600MM TG (GLT)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering