Quick Search

CAT 330

CAT 330

Year
2019
Working hours
4,590 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BERGERAT MONNOYEUR S.A.S.
Puget-sur-argens, 83
+33 149228299
Show phone number
Basic information
BrandCAT 330
BERGERAT MONNOYEUR S.A.S.
CategoryCrawler Excavators
Serial NumberPFN00296
Unit Number22046806
Catalog Number10077083
Year2019
Hours4,590 h
CountryFrance
LocationPUGET-SUR-ARGENS, France
Pricing
Price Excluding Tax192,303 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
AM FM CD RADIOAM FM CD RADIO
AIR CONDITIONERAIR CONDITIONER
EPA LABELEPA LABEL
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
CE PLATECE PLATE
AUTO LUBEAUTO LUBE
BLUETOOTHBLUETOOTH
STICK CHECK VALVESTICK CHECK VALVE
STICK, LONGSTICK, LONG
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
stick
  • bras 3.20 m
bucket
  • Yesattache cw45sh
  • graissage et barettes de renfort
  • 1 godet terrassement 1650 mm 50%
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE60%
Track Shoes600 mm
comments, misc. repairs, general remarks
  • FR-23
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering